Rated 5 based on 1 product reviews
Westlake Royal Roofing Solutions

Clay, Concrete, Stone Coated Steel and Composite Roofing

CONTACT INFO
EMAIL
Request for informationWestlake Royal Roofing Solutions Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
CedarLite 600 represents a quantum leap in concrete roof tile aesthetics. Modeled after traditional heavy hand-split cedar shakes, this product was developed to deliver a true rustic, realistic wood appearance, while adding the superior features and benefits inherent in concrete tile.

- Hide Gallery
Concrete Lightweight Tiles

Concrete Lightweight Tiles  

CedarLite 600  
1

Revit BIM Files for Concrete Lightweight Tiles - CedarLite 600

Flat Profile Concrete Tiles

CAD Drawings for Concrete Lightweight Tiles - CedarLite 600
Cool Roof System Low Profile Tiles
download:view:
MC-10D Double Lap Tile Non-Interlock
download:view:
MC-05 Counter Batten Install System
download:view:
MC-14A Chimney Flashing Step
download:view:
MC-15A Chimney Cricket Step
download:view:
MC-14 Chimney Flashing Pan
download:view:
MC-17D Boxed In Soffit
download:view:
MC-12C Boxed In Soffit
download:view:
Batten Layout Options
download:view:
MC-06A Vertical Battens Standard Valley Hip
download:view:
MC-06 Vertical Battens Deep Valley
download:view:
MC-17B Valley Metal Deep Through
download:view:
MC-17C Valley Transitions
download:view:
MC-03A Valley Underlayment
download:view:
MC-03 Valley Underlayment
download:view:
MC-18B Vented Ridge
download:view:
MC-02 Vent Pipe Flashing
download:view:
MC-13 Side Wall Detail Clay Stile
download:view:
MC-16 Skylight Underlayment Detail
download:view:
MC-13A Side Wall Detail Clay 2Pc
download:view:
MC-01A Single Layer Underlayment
download:view:
MC-17A Three Rib Valley Metal
download:view:
MC-22 Slope Change Applications
download:view:
MC-16B Skylight Step Flashing
download:view:
MC-16A Skylight Flashing Pan
download:view:
MC-12 Pan Flashing at Roof to Sidewall Zbar
download:view:
MC-19 Rake Flashing Counter Batten
download:view:
MC-08A Roof Layout Quick Reference
download:view:
MC-19B Rake Tile Installation
download:view:
MC-18C Parapet Or Mansard
download:view:
MC-19A Rake Flashing Examples
download:view:
MC-21 Roof Vents Off Ridge
download:view:
MC-10A Raised Fascia
download:view:
MC-12A Pan Flashing at Roof to Sidewall
download:view:
MC-18 Hip and Ridge Optional
download:view:
MC-12B Metal Flashing Examples
download:view:
MC-10C Low Slope Eave Detail
download:view:
MC-18A Hip and Ridge
download:view:
MC-09 Loading Guide Example
download:view:
MC-17 Open Valley
download:view:
MC-01 ID Roof Areas
download:view:
MC-10B Eave Fascia Flush Wall Zero Overhang
download:view:
MC-20 Gable Eave Installation Barrel
download:view:
MC-07 Establish Vertical Alignment
download:view:
MC-20A Gable Eave Installation
download:view:
MC-10 Down Slope Eave Details
download:view:
MC-11 Headwall Flashing
download:view:
MC-11A Down Slope Eave
download:view:
MC-23 Gutters
download:view:
MC-01B Double Layer Underlayment
download:view:
Batten Rake - Gable with Trim Cap Rake Metal
download:view:
Batten Headwall with Top Bird Stop
download:view:
Batten Eave with Gutter
download:view:
Batten Closed 6in Valley
download:view:
Batten Eave Metal
download:view:
Batten Fastening
download:view:
Batten 6in Valley
download:view:
Batten Rake - Gable CAP Mission and Shake
download:view:
Batten Valley with Batten Matrix
download:view:
Pitch Changes to Steeper
download:view:
Batten Stepped Down Eave
download:view:
Batten Vented Ridge
download:view:
Batten Ridge Riser
download:view:
Batten Tile Pan
download:view:
Batten Spacing
download:view:
Counter-Batten Rake - Gable with Trim Cap Rake Metal
download:view:
Counter-Batten 6in Valley
download:view:
Batten Headwall with Z-Bar
download:view:
Batten Panel Fastening
download:view:
Batten Non-Vented Ridge
download:view:
Batten Pipe Flashing
download:view:
Batten Hip
download:view:
Counter-Batten Rake - Gable CAP Mission and Shake
download:view:
Counter-Batten Headwall with Z-Bar
download:view:
Counter-Batten Eave with Gutter
download:view:
Counter-Batten - Batten Spacing
download:view:
Counter-Batten Batten Fastening
download:view:
Counter-Batten Vented Ridge
download:view:
Counter-Batten Eave Metal
download:view:
Counter-Batten Hip
download:view:
Counter-Batten Valley with Batten Matrix
download:view:
Counter-Batten Stepped Down Eave
download:view:
Counter-Batten Panel Fastening
download:view:
Counter-Batten Non-Vented Ridge
download:view:
Counter-Batten Pipe Flashing
download:view:
Direct-to-Deck 5 V Valley
download:view:
Counter-Batten Tile Pan
download:view:
Direct-to-Deck Eave with Metal Riser Over Existing Shingles
download:view:
Direct-to-Deck Rake - Gable with Trim Cap Rake Metal
download:view:
Direct-to-Deck Eave with Metal Riser and Drip-Edge
download:view:
Direct-to-Deck Rake - Gable CAP Mission and Shake
download:view:
Direct-to-Deck Rake - Gable with Rake Trim Metal
download:view:
Direct-to-Deck Headwall with Z-Bar
download:view:
Direct-to-Deck Eave with Wood Riser
download:view:
Direct-to-Deck Valley Two Piece
download:view:
Direct-to-Deck Pitch Changes to Steeper
download:view:
Direct-to-Deck Stepped Down Eave
download:view:
Direct-to-Deck Non-Vented Ridge
download:view:
Direct-to-Deck Pipe Flashing
download:view:
Direct-to-Deck Tile Pan
download:view:
Direct-to-Deck Hip
download:view:
MC-19A Rake Flashing - Counter Batten System
download:view:
Specifications for Concrete Lightweight Tiles - CedarLite 600
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Concrete Lightweight Tiles - CedarLite 600
BusinessApplication
Building Construction Specifications
Catalogs for Concrete Lightweight Tiles - CedarLite 600
Videos for Concrete Lightweight Tiles - CedarLite 600
Westlake Royal Roofing Solutions video of Westlake Royal Roofing Solutions - Protect Your Home From Hurricane Damage
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of Unified Steel VDC 2022
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of Westlake PCBC Visualizer Video
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of US Tile VDC 2022
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of WRRS Video Ad 30
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information