Rated 5 based on 1 product reviews
Bison Innovative Products

Deck Supports

CONTACT INFO
EMAIL
Request for informationBison Innovative Products Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
- Hide Gallery
Accessories

CAD Drawings for Accessories
FFB and FIB Installation: Floating Pedestal Bases. Used on soil or roofing systems with less than 40 psi bearing capacity or cracked concrete surfaces
download:view:
B11 Shim Placements: 1/16" Flexible Shim. Placement on top or under pedestals to compensate for a sloping surface.
download:view:
FS1 Fastening Kit Detail: Using an FS1 with Bison Wood Pavers. Washer placement in the corners of wood pavers.
download:view:
Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters
download:view:
Edge Restraint Options: Wood or Metal Perimeter Containment using ledger board
download:view:
Drain Pedestal Placement: Enlarged Plan View and Section View for rooftop drain
download:view:
Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile
download:view:
Green Roof Edge Restraint: Green Roof Perimeter Containment
download:view:
Joist Top Details: Sample Joist and Plank Layout. A sample deck layout using Bison pedestals and traditional joist and plank decking materials.
download:view:
Level.It Series Pedestals: Accessory model numbers, range of adjustment including tabs, spacers, base levelers, fixed height pedestals.
download:view:
PS1 Shim Placements: 1/8" Rigid Plastic Shim. Can be cut into segments or used as a whole on top of or under pedestals.
download:view:
Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters
download:view:
Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters
download:view:
Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck
download:view:
Level.It Pedestals: User-friendly deck supports withs From 1/8" to 12"
download:view:
Level.It Pedestals: User-friendly deck supports withs From 1/8" to 12"
download:view:
LD4 Base Leveler Disc
download:view:
Step Down Option: Step Down Option Using Bison Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board
download:view:
Wood to Paver Transitions: How to address a transition in Decking Material
download:view:
Sample Deck Starting Installation: Using "T" Installation Method
download:view:
Sample Deck Layout: Overview of Typical Pedestal Placements
download:view:
Threshold Placement: Enlarged Plan View and Section View.
download:view:
B11 Shim Placements: 1/16" Flexible Shim. Placement on top or under pedestals to compensate for a sloping surface.
download:view:
Bracing & Extreme Cavity Height for decks 24"-36"
download:view:
FFB and FIB Installation: Floating Pedestal Bases. Used on soil or roofing systems with less than 40 psi bearing capacity or cracked concrete surfaces
download:view:
FS1 Fastening Kit Detail: Using an FS1 with Bison Wood Pavers. Washer placement in the corners of wood pavers.
download:view:
Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters
download:view:
Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck
download:view:
Edge Restraint Options: Wood or Metal Perimeter Containment using ledger board
download:view:
Drain Pedestal Placement: Enlarged Plan View and Section View for rooftop drain
download:view:
Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile
download:view:
Green Roof Edge Restraint: Green Roof Perimeter Containment
download:view:
D4 Base Leveler
download:view:
Screwjack Series Pedestals: Accessory model numbers, range of adjustment including tabs, spacers, base levelers, fixed height pedestals.
download:view:
PS1 Shim Placements: 1/8" Rigid Plastic Shim. Can be cut into segments or used as a whole on top of or under pedestals.
download:view:
Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters
download:view:
Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters
download:view:
Screwjack Pedestals: Commercial deck supports withs From 1/8" to 12"
download:view:
Screwjack Pedestals: Commercial deck supports withs From 1/8" to 12"
download:view:
Sample Deck Starting Installation: Using "T" Installation Method
download:view:
Sample Deck Layout: Overview of Typical Pedestal Placements
download:view:
Optional Wood Applications
download:view:
Bison Versadjust Product Overview. Versadjust product line including model numbers, height ranges. Construction details for architecture, engineering.
download:view:
Step Down Option: Step Down Option Using Bison Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board
download:view:
B11 Shim Placements: 1/16" Flexible Shim. Placement on top or under pedestals to compensate for a sloping surface.
download:view:
Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters
download:view:
Extreme Cavity Height Bracing for Decks with a Bracing Requirement of 24"-36"
download:view:
Edge Restraint Options: Wood or Metal Perimeter Containment using ledger board
download:view:
Drain Pedestal Placement: Enlarged Plan View and Section View for rooftop drain
download:view:
Wood to Paver Transitions: How to address a transition in Decking Material
download:view:
Threshold Placement: Enlarged Plan View and Section View.
download:view:
FFB and FIB Installation: Floating Pedestal Bases. Used on soil or roofing systems with less than 40 psi bearing capacity or cracked concrete surfaces
download:view:
Joist Top Details: Sample Joist and Plank Layout. A sample deck layout using Bison pedestals and traditional joist and plank decking materials.
download:view:
PS1 Shim Placements: 1/8" Rigid Plastic Shim. Can be cut into segments or used as a whole on top of or under pedestals.
download:view:
Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters
download:view:
FS1 Fastening Kit Detail: Using an FS1 with Bison Wood Pavers. Washer placement in the corners of wood pavers.
download:view:
Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters
download:view:
Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck
download:view:
Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile
download:view:
Green Roof Edge Restraint: Green Roof Perimeter Containment
download:view:
VB Slope Compensation Detail: VB Base Leveling Base (0" Per Foot To 1/2" Per Foot). Attaches to the bottom of Versadjust pedestals, providing a maximum of 1” per foot slope. compensation.
download:view:
Step Down Option: Step Down Option Using Versadjust Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board
download:view:
Versadjust Series Pedestals: Accessory model numbers, range of adjustment including tabs, spacers, base levelers, fixed height pedestals.
download:view:
Shims and Fixed Height Pedestals: Stackable Pedestals with heights from 1/8" to 3". Sound dampening shims, stackable pedestals.
download:view:
Wood to Paver Transitions: How to address a transition in Decking Material
download:view:
Versadjust Pedestals: Industrial deck supports withs From 1/8" to 36"
download:view:
Sample Deck Starting Installation: Using "T" Installation Method
download:view:
Sample Deck Starting Installation: Using "T" Installation Method
download:view:
Sample Deck Layout: Overview of Typical Pedestal Placements
download:view:
WT-062- Wood To Paver Transitions
download:view:
WT-041 - Starting Installation
download:view:
WT-063 - FS1 Fastening Kit
download:view:
WT-040 - Sample Deck Plan
download:view:
WT-070 - Step Down
download:view:
FS1 Fastening Kit for use with Wood Deck Tiles
download:view:
Wood Deck Tile to Concrete Paver Transitions
download:view:
Specifications for Accessories
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Accessories
BusinessApplication
Building Construction Specifications
Catalogs for Accessories
Videos for Accessories
Bison Innovative Products video of Pedestal Supported Decks - Idea Gallery - Video 3 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products)request for information
Bison Innovative Products video of Building a Rooftop Deck - Bison Deck Video 5 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products)request for information
Bison Innovative Products video of Design and Plan a Rooftop Deck - Video 4 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products)request for information
Bison Innovative Products video of Wood Tile and Paver Cutting - Video 6 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products)request for information
Bison Innovative Products video of Bison Deck Supports - Base Leveling
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products)request for information
Bison Innovative Products video of Build a Deck on Roof or Rooftop - Bison Deck Introduction - Video 1 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products)request for information
Bison Innovative Products video of Wood Deck Tiles on Rooftop Decks, Patios & Terraces - Video 2 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products)request for information