Rated 5 based on 1 product reviews
Gemini Inc.

Dimensional Letters, Logos and Architectural Plaques

CONTACT INFO
EMAIL
Request for informationGemini Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Fabricated Metal Letters & Logos: We've expanded our metal fabrication capabilities to include structurally robust gauges of aluminum. In fact, our new our line of aluminum fabricated letters presents a solution for larger letter applications where our fabricated stainless steel letter line leaves off, extending custom letter height possibilities from 16" up to an impressive scale of 120" high.

Choose from a wide variety of finish options in stainless steel or aluminum, from brushed or polished stainless steel to titanium coatings or custom paint. Check out our new Illuminated section so view various LED lighting configuration options available to pair up with our metal fabrication capabilities.


Request a Printed Catalog


- Hide Gallery
Fabricated Metal Letters & Logos:

Revit BIM Files for Fabricated Metal Letters & Logos:

Signage Letters: Fabricated Stainless

CAD Drawings for Fabricated Metal Letters & Logos:
FABL60 METAL FACE WITH BACK BOTTOM STUD MOUNT
download:view:
FABL 10 REV 03 13 17 METAL FACE NO BACK SIDE MOUNT
download:view:
FABL100 METAL FACE WITH BACK BOTTOM RAIL MOUNT REV 11 21 16
download:view:
FABL 20 REV 03 13 17 STRAP MOUNT
download:view:
FABL120 Thick Back mount REV11 21 16
download:view:
FABL180 Top Stud mount REV12 2 16
download:view:
FABL110 REV 11 21 16
download:view:
FABL190 METAL FACE WITH BACK LED DETACHABLE STUD REV 05 07 15
download:view:
FABL200 Removable Can mount REV12 2 16
download:view:
FABL210 Bottom Stud mount REV12 2 16
download:view:
FABL220 Top Stud mount REV06 07 16
download:view:
FABL220L CUT OUT FACE WITH INSERT BACK FOR LED TOP STUD REV 12 3 16
download:view:
FABL230 Detachable Stud mount REV12 2 16
download:view:
FABL250L CUT OUT FACE WITH INSERT BACK LED REMOVABLE CAN REV 12 3 16
download:view:
FABL250 CUT OUT FACE WITH INSERT BACK REMOVABLE CAN REV12 2 16
download:view:
FABL240 Engineered Stud mount REV12 2 16
download:view:
FABL270 METAL FACE WITH NO REMOVABLE BACK BOTTOM STUD MOUNT REV 12 2 16
download:view:
FABL260 OPEN FACE WITH METAL BACK NO MOUNT REV 11 29 16
download:view:
FABL280 METAL FACE WITH NO REMOVABLE BACK TOP STUD MOUNT REV 12 2 16
download:view:
FABL290 FABRICATED JOINT OPTIONS REV 05 15 15
download:view:
FABL30 REV 03 13 17 SHADOW FREE MOUNT
download:view:
FABL40 CUT OUT FACE WITH INSERT NO BACK STRAP MOUNT REV 11 18 16
download:view:
FABL300 METAL FACE WITH NON REM BACK STUD MOUNT 11 29 16
download:view:
FABL80 REV 11 21 16
download:view:
FABL60 METAL FACE WITH BACK BOTTOM STUD MOUNT REV 11 21 16
download:view:
FABL70 METAL FACE WITH BACK TOP MOUNT REV 11 21 16
download:view:
FABL50 REV 11 18 16
download:view:
FABL90 METAL FACE WITH BACK ENGINEERED STUD MOUNT REV 11 21 16
download:view:
Specifications for Fabricated Metal Letters & Logos:
10 14 00
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Fabricated Metal Letters & Logos:
Videos for Fabricated Metal Letters & Logos:
Gemini Inc. video of Gemini's Chrome Finish on Formed Plastic
2013-09-12T00:00:00+00:00Z
(Gemini Inc.)request for information
Gemini Inc. video of Starting a New Signage Project
2019-03-10T00:00:00+00:00Z
(Gemini Inc.)request for information
Gemini Inc. video of Company Overview
2019-06-20T00:00:00+00:00Z
(Gemini Inc.)request for information
Gemini Inc. video of Experiential Design with Gemini:
2019-06-20T00:00:00+00:00Z
(Gemini Inc.)request for information
Gemini Inc. video of University of Notre Dame Stadium Case Study
2019-06-20T00:00:00+00:00Z
(Gemini Inc.)request for information
Gemini Inc. video of Gemini Fabricated Metal Capabilities
2019-06-20T00:00:00+00:00Z
(Gemini Inc.)request for information
Gemini Inc. video of Gemini Formed Plastic Capabilities
2019-06-20T00:00:00+00:00Z
(Gemini Inc.)request for information