Rated 5 based on 1 product reviews
Westlake Royal Roofing Solutions

Clay, Concrete, Stone Coated Steel and Composite Roofing

CONTACT INFO
EMAIL
Request for informationWestlake Royal Roofing Solutions Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Lightweight Duralite Saxony Shake 600 roof tile perfectly captures the rustic warmth and beauty of country life by recreating the look of hand-hewn shakes. Our lightweight design make this product ideal for reroof applications.

- Hide Gallery
Concrete Lightweight Tiles

Concrete Lightweight Tiles  

Saxony Shake 600  
1

Revit BIM Files for Concrete Lightweight Tiles - Saxony Shake 600

Flat Profile Concrete Tiles

CAD Drawings for Concrete Lightweight Tiles - Saxony Shake 600
Cool Roof System Low Profile Tiles
download:view:
MC-10D Double Lap Tile Non-Interlock
download:view:
MC-05 Counter Batten Install System
download:view:
MC-14A Chimney Flashing Step
download:view:
MC-15A Chimney Cricket Step
download:view:
MC-14 Chimney Flashing Pan
download:view:
MC-17D Boxed In Soffit
download:view:
MC-12C Boxed In Soffit
download:view:
Batten Layout Options
download:view:
MC-06A Vertical Battens Standard Valley Hip
download:view:
MC-06 Vertical Battens Deep Valley
download:view:
MC-17B Valley Metal Deep Through
download:view:
MC-17C Valley Transitions
download:view:
MC-03A Valley Underlayment
download:view:
MC-03 Valley Underlayment
download:view:
MC-18B Vented Ridge
download:view:
MC-02 Vent Pipe Flashing
download:view:
MC-13 Side Wall Detail Clay Stile
download:view:
MC-16 Skylight Underlayment Detail
download:view:
MC-13A Side Wall Detail Clay 2Pc
download:view:
MC-01A Single Layer Underlayment
download:view:
MC-17A Three Rib Valley Metal
download:view:
MC-22 Slope Change Applications
download:view:
MC-16B Skylight Step Flashing
download:view:
MC-16A Skylight Flashing Pan
download:view:
MC-12 Pan Flashing at Roof to Sidewall Zbar
download:view:
MC-19 Rake Flashing Counter Batten
download:view:
MC-08A Roof Layout Quick Reference
download:view:
MC-19B Rake Tile Installation
download:view:
MC-18C Parapet Or Mansard
download:view:
MC-19A Rake Flashing Examples
download:view:
MC-21 Roof Vents Off Ridge
download:view:
MC-10A Raised Fascia
download:view:
MC-12A Pan Flashing at Roof to Sidewall
download:view:
MC-18 Hip and Ridge Optional
download:view:
MC-12B Metal Flashing Examples
download:view:
MC-10C Low Slope Eave Detail
download:view:
MC-18A Hip and Ridge
download:view:
MC-09 Loading Guide Example
download:view:
MC-17 Open Valley
download:view:
MC-01 ID Roof Areas
download:view:
MC-10B Eave Fascia Flush Wall Zero Overhang
download:view:
MC-20 Gable Eave Installation Barrel
download:view:
MC-07 Establish Vertical Alignment
download:view:
MC-20A Gable Eave Installation
download:view:
MC-10 Down Slope Eave Details
download:view:
MC-11 Headwall Flashing
download:view:
MC-11A Down Slope Eave
download:view:
MC-23 Gutters
download:view:
MC-01B Double Layer Underlayment
download:view:
Batten Rake - Gable with Trim Cap Rake Metal
download:view:
Batten Headwall with Top Bird Stop
download:view:
Batten Eave with Gutter
download:view:
Batten Closed 6in Valley
download:view:
Batten Eave Metal
download:view:
Batten Fastening
download:view:
Batten 6in Valley
download:view:
Batten Rake - Gable CAP Mission and Shake
download:view:
Batten Valley with Batten Matrix
download:view:
Pitch Changes to Steeper
download:view:
Batten Stepped Down Eave
download:view:
Batten Vented Ridge
download:view:
Batten Ridge Riser
download:view:
Batten Tile Pan
download:view:
Batten Spacing
download:view:
Counter-Batten Rake - Gable with Trim Cap Rake Metal
download:view:
Counter-Batten 6in Valley
download:view:
Batten Headwall with Z-Bar
download:view:
Batten Panel Fastening
download:view:
Batten Non-Vented Ridge
download:view:
Batten Pipe Flashing
download:view:
Batten Hip
download:view:
Counter-Batten Rake - Gable CAP Mission and Shake
download:view:
Counter-Batten Headwall with Z-Bar
download:view:
Counter-Batten Eave with Gutter
download:view:
Counter-Batten - Batten Spacing
download:view:
Counter-Batten Batten Fastening
download:view:
Counter-Batten Vented Ridge
download:view:
Counter-Batten Eave Metal
download:view:
Counter-Batten Hip
download:view:
Counter-Batten Valley with Batten Matrix
download:view:
Counter-Batten Stepped Down Eave
download:view:
Counter-Batten Panel Fastening
download:view:
Counter-Batten Non-Vented Ridge
download:view:
Counter-Batten Pipe Flashing
download:view:
Direct-to-Deck 5 V Valley
download:view:
Counter-Batten Tile Pan
download:view:
Direct-to-Deck Eave with Metal Riser Over Existing Shingles
download:view:
Direct-to-Deck Rake - Gable with Trim Cap Rake Metal
download:view:
Direct-to-Deck Eave with Metal Riser and Drip-Edge
download:view:
Direct-to-Deck Rake - Gable CAP Mission and Shake
download:view:
Direct-to-Deck Rake - Gable with Rake Trim Metal
download:view:
Direct-to-Deck Headwall with Z-Bar
download:view:
Direct-to-Deck Eave with Wood Riser
download:view:
Direct-to-Deck Valley Two Piece
download:view:
Direct-to-Deck Pitch Changes to Steeper
download:view:
Direct-to-Deck Stepped Down Eave
download:view:
Direct-to-Deck Non-Vented Ridge
download:view:
Direct-to-Deck Pipe Flashing
download:view:
Direct-to-Deck Tile Pan
download:view:
Direct-to-Deck Hip
download:view:
MC-19A Rake Flashing - Counter Batten System
download:view:
Specifications for Concrete Lightweight Tiles - Saxony Shake 600
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Concrete Lightweight Tiles - Saxony Shake 600
BusinessApplication
Building Construction Specifications
Catalogs for Concrete Lightweight Tiles - Saxony Shake 600
Videos for Concrete Lightweight Tiles - Saxony Shake 600
Westlake Royal Roofing Solutions video of Westlake Royal Roofing Solutions - Protect Your Home From Hurricane Damage
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of Unified Steel VDC 2022
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of Westlake PCBC Visualizer Video
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of US Tile VDC 2022
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of WRRS Video Ad 30
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information