X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Clay, Concrete, Stone Coated Steel and Composite Roofing
CONTACT INFO
EMAIL
Request for information
Westlake Royal Roofing Solutions
Contact Us / RFI
DOWNLOADS
CAD Drawings
BIM Objects
Specs
SpecWizards
PRODUCT SELECTION RESOURCES
Catalogs
Videos
Projects
CE Courses
Green Reports
SOCIAL
Westlake Royal Roofing Solutions
>
PRODUCT
>
Plantation Broom Swept
Plantation Broom Swept
Clean, classic and contemporary best describes the Plantation profile. Its upscale, yet tranquil setting complements any structure. Offered in a variety of finishes, the Plantation Collection is available in color thru and slurry coated tiles.
- Hide Gallery
BIM
CAD
Specs
Catalogs
Videos
Revit BIM Files for Plantation Broom Swept
Flat Profile Concrete Tiles
CAD Drawings for Plantation Broom Swept
Cool Roof System Low Profile Tiles
download:
DWG
view:
PDF
MC-10D Double Lap Tile Non-Interlock
download:
DWG
view:
PDF
MC-05 Counter Batten Install System
download:
DWG
view:
PDF
MC-14A Chimney Flashing Step
download:
DWG
view:
PDF
MC-15A Chimney Cricket Step
download:
DWG
view:
PDF
MC-14 Chimney Flashing Pan
download:
DWG
view:
PDF
MC-17D Boxed In Soffit
download:
DWG
view:
PDF
MC-12C Boxed In Soffit
download:
DWG
view:
PDF
Batten Layout Options
download:
DWG
view:
PDF
MC-06A Vertical Battens Standard Valley Hip
download:
DWG
view:
PDF
MC-06 Vertical Battens Deep Valley
download:
DWG
view:
PDF
MC-17B Valley Metal Deep Through
download:
DWG
view:
PDF
MC-17C Valley Transitions
download:
DWG
view:
PDF
MC-03A Valley Underlayment
download:
DWG
view:
PDF
MC-03 Valley Underlayment
download:
DWG
view:
PDF
MC-18B Vented Ridge
download:
DWG
view:
PDF
MC-02 Vent Pipe Flashing
download:
DWG
view:
PDF
MC-13 Side Wall Detail Clay Stile
download:
DWG
view:
PDF
MC-16 Skylight Underlayment Detail
download:
DWG
view:
PDF
MC-13A Side Wall Detail Clay 2Pc
download:
DWG
view:
PDF
MC-01A Single Layer Underlayment
download:
DWG
view:
PDF
MC-17A Three Rib Valley Metal
download:
DWG
view:
PDF
MC-22 Slope Change Applications
download:
DWG
view:
PDF
MC-16B Skylight Step Flashing
download:
DWG
view:
PDF
MC-16A Skylight Flashing Pan
download:
DWG
view:
PDF
MC-12 Pan Flashing at Roof to Sidewall Zbar
download:
DWG
view:
PDF
MC-19 Rake Flashing Counter Batten
download:
DWG
view:
PDF
MC-08A Roof Layout Quick Reference
download:
DWG
view:
PDF
MC-19B Rake Tile Installation
download:
DWG
view:
PDF
MC-18C Parapet Or Mansard
download:
DWG
view:
PDF
MC-19A Rake Flashing Examples
download:
DWG
view:
PDF
MC-21 Roof Vents Off Ridge
download:
DWG
view:
PDF
MC-10A Raised Fascia
download:
DWG
view:
PDF
MC-12A Pan Flashing at Roof to Sidewall
download:
DWG
view:
PDF
MC-18 Hip and Ridge Optional
download:
DWG
view:
PDF
MC-12B Metal Flashing Examples
download:
DWG
view:
PDF
MC-10C Low Slope Eave Detail
download:
DWG
view:
PDF
MC-18A Hip and Ridge
download:
DWG
view:
PDF
MC-09 Loading Guide Example
download:
DWG
view:
PDF
MC-17 Open Valley
download:
DWG
view:
PDF
MC-01 ID Roof Areas
download:
DWG
view:
PDF
MC-10B Eave Fascia Flush Wall Zero Overhang
download:
DWG
view:
PDF
MC-20 Gable Eave Installation Barrel
download:
DWG
view:
PDF
MC-07 Establish Vertical Alignment
download:
DWG
view:
PDF
MC-20A Gable Eave Installation
download:
DWG
view:
PDF
MC-10 Down Slope Eave Details
download:
DWG
view:
PDF
MC-11 Headwall Flashing
download:
DWG
view:
PDF
MC-11A Down Slope Eave
download:
DWG
view:
PDF
MC-23 Gutters
download:
DWG
view:
PDF
MC-01B Double Layer Underlayment
download:
DWG
view:
PDF
Batten Rake - Gable with Trim Cap Rake Metal
download:
DWG
view:
PDF
Batten Headwall with Top Bird Stop
download:
DWG
view:
PDF
Batten Eave with Gutter
download:
DWG
view:
PDF
Batten Closed 6in Valley
download:
DWG
view:
PDF
Batten Eave Metal
download:
DWG
view:
PDF
Batten Fastening
download:
DWG
view:
PDF
Batten 6in Valley
download:
DWG
view:
PDF
Batten Rake - Gable CAP Mission and Shake
download:
DWG
view:
PDF
Batten Valley with Batten Matrix
download:
DWG
view:
PDF
Pitch Changes to Steeper
download:
DWG
view:
PDF
Batten Stepped Down Eave
download:
DWG
view:
PDF
Batten Vented Ridge
download:
DWG
view:
PDF
Batten Ridge Riser
download:
DWG
view:
PDF
Batten Tile Pan
download:
DWG
view:
PDF
Batten Spacing
download:
DWG
view:
PDF
Counter-Batten Rake - Gable with Trim Cap Rake Metal
download:
DWG
view:
PDF
Counter-Batten 6in Valley
download:
DWG
view:
PDF
Batten Headwall with Z-Bar
download:
DWG
view:
PDF
Batten Panel Fastening
download:
DWG
view:
PDF
Batten Non-Vented Ridge
download:
DWG
view:
PDF
Batten Pipe Flashing
download:
DWG
view:
PDF
Batten Hip
download:
DWG
view:
PDF
Counter-Batten Rake - Gable CAP Mission and Shake
download:
DWG
view:
PDF
Counter-Batten Headwall with Z-Bar
download:
DWG
view:
PDF
Counter-Batten Eave with Gutter
download:
DWG
view:
PDF
Counter-Batten - Batten Spacing
download:
DWG
view:
PDF
Counter-Batten Batten Fastening
download:
DWG
view:
PDF
Counter-Batten Vented Ridge
download:
DWG
view:
PDF
Counter-Batten Eave Metal
download:
DWG
view:
PDF
Counter-Batten Hip
download:
DWG
view:
PDF
Counter-Batten Valley with Batten Matrix
download:
DWG
view:
PDF
Counter-Batten Stepped Down Eave
download:
DWG
view:
PDF
Counter-Batten Panel Fastening
download:
DWG
view:
PDF
Counter-Batten Non-Vented Ridge
download:
DWG
view:
PDF
Counter-Batten Pipe Flashing
download:
DWG
view:
PDF
Direct-to-Deck 5 V Valley
download:
DWG
view:
PDF
Counter-Batten Tile Pan
download:
DWG
view:
PDF
Direct-to-Deck Eave with Metal Riser Over Existing Shingles
download:
DWG
view:
PDF
Direct-to-Deck Rake - Gable with Trim Cap Rake Metal
download:
DWG
view:
PDF
Direct-to-Deck Eave with Metal Riser and Drip-Edge
download:
DWG
view:
PDF
Direct-to-Deck Rake - Gable CAP Mission and Shake
download:
DWG
view:
PDF
Direct-to-Deck Rake - Gable with Rake Trim Metal
download:
DWG
view:
PDF
Direct-to-Deck Headwall with Z-Bar
download:
DWG
view:
PDF
Direct-to-Deck Eave with Wood Riser
download:
DWG
view:
PDF
Direct-to-Deck Valley Two Piece
download:
DWG
view:
PDF
Direct-to-Deck Pitch Changes to Steeper
download:
DWG
view:
PDF
Direct-to-Deck Stepped Down Eave
download:
DWG
view:
PDF
Direct-to-Deck Non-Vented Ridge
download:
DWG
view:
PDF
Direct-to-Deck Pipe Flashing
download:
DWG
view:
PDF
Direct-to-Deck Tile Pan
download:
DWG
view:
PDF
Direct-to-Deck Hip
download:
DWG
view:
PDF
MC-19A Rake Flashing - Counter Batten System
download:
DWG
view:
PDF
Specifications for Plantation Broom Swept
07 32 16
Concrete Roof Tile
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - CAN
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Create a custom spec fast
SpecWizard video
Catalogs for Plantation Broom Swept
Videos for Plantation Broom Swept
Westlake Royal Roofing Solutions video of Westlake Royal Roofing Solutions - Protect Your Home From Hurricane Damage
2023-02-07T00:00:00+00:00Z
Westlake Royal Roofing Solutions - Protect Your Home From Hurricane Damage
(Westlake Royal Roofing Solutions)
request for information
Westlake Royal Roofing Solutions video of Unified Steel VDC 2022
2023-02-07T00:00:00+00:00Z
Unified Steel VDC 2022
(Westlake Royal Roofing Solutions)
request for information
Westlake Royal Roofing Solutions video of Westlake PCBC Visualizer Video
2023-02-07T00:00:00+00:00Z
Westlake PCBC Visualizer Video
(Westlake Royal Roofing Solutions)
request for information
Westlake Royal Roofing Solutions video of US Tile VDC 2022
2023-02-07T00:00:00+00:00Z
US Tile VDC 2022
(Westlake Royal Roofing Solutions)
request for information
Westlake Royal Roofing Solutions video of WRRS Video Ad 30
2023-02-07T00:00:00+00:00Z
WRRS Video Ad 30
(Westlake Royal Roofing Solutions)
request for information