INKAN Ltd.

Architectural Glass and Metal Fabricator

CONTACT INFO
14 Indell Ln.
Brampton, ON, Canada L6T 3Y3
Toll Free: 800-387-2481
Phone: 905-793-4747
EMAIL
Request for informationINKAN Ltd. Contact Us / RFI
PRODUCT SELECTION RESOURCES

INKAN Ltd. CAD DetailsSearch using keywords: systems integration and unified systems

Rails, Saddles and Thresholds
download:view:
Styles, Headers and Channels
download:view:
156 and 156HD Top Pivot
download:view:
355.5 and 7421K Bottom Pivot
download:view:
8853 and 8856 Bottom Pivot
download:view:
Top and Bottom Pivot Patch 319.41 and 319.1 - 10mm and 12mm Glass Patch
download:view:
Top and Bottom Pivot Patch 319.41 and 319.1 - 19mm Glass Patch
download:view:
Transom Sidelite Pivot Patch 317.4 and 317.41 - 12mm and 15mm Glass
download:view:
Transom Wall Pivot Patch and Sidelite Fin Bracket - 319.34 and 593.1
download:view:
Offset Top and Bottom Door Patch for 12 and 15 mm Glass - 312.1 and 311.1
download:view:
Offset Top and Bottom Door Patch for 19 mm Glass - 312.1 and 311.1
download:view:
Transom Sidelite Pivot Patch and Offset Arm - 327.1
download:view:
153 and 154 Transom Sidelite Corner Patch Door Stop
download:view:
16500 Patch Lock and 319.5 Patch Lock
download:view:
MS Lock Cylinders and Thumb Turns
download:view:
123 and 123.5 Door Stops
download:view:
Center Housing and Keeper
download:view:
201 Cylinder Lock Housing and Keeper
download:view:
Push Pull Handles 4000 and 4006 series
download:view:
Push pull Handles 4100 and 4200 series
download:view:
Push pull Handles 4500 and 4600 series
download:view:
Stainless steel and aluminum Weather strip channel
download:view:
70 Bottom caster and Tandem Rollers
download:view:
C106-4 top nylon roller and C104 track and C995 roller and C204 track
download:view:
ST90 top track & roller and HSW top track and roller
download:view:
Bottom guide pin and st/st track
download:view:
1 point and 2 point interconnecting pin
download:view:
Parallel and 90 degree stacking unit for 530 and 540 slider system
download:view:
Top detail sectcions 530 and 540 sliders
download:view:
Stacking area plan for 550 and 560 series
download:view:
Section for 550 and 560 series slider
download:view:
610 and 620 bi-fold arms
download:view:
squash/racquetball court typical and sections
download:view:
shipping dimensions and weights for squash/racquetball courts
download:view:
Glass Balustrade and Glass Tread (04)
download:view:
Canopy Glass and St.St. Fitting (04)
download:view:
Structural Face Glass and Glass Fin (04)
download:view:
Structural Face Glass and Glass Fin (04)
download:view:
Structural Face Glass and St.St. Fin (04)
download:view:
Typical Balustrade and Shoe (04)
download:view:
Typical Balustrade and Shoe (04)
download:view: