Manufacturing partner

Window Treatments CAD Drawings

Free Window Treatments Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.

By downloading and using any ARCAT CAD drawing content you agree to the following license agreement.
Summary: The 122000 CSI section, 'Window Treatments', encompasses products and systems designed to manage light, privacy, and aesthetics in building interiors. This section includes a variety of window covering solutions such as blinds, shades, shutters, and drapery. CAD files for this section are crucial for architects and designers to ensure that window treatments are accurately represented in building plans, contributing to the overall design and functionality of interior spaces.

3" SLIM Flat Fascia

VERTILUX Ltd.

3in SLIM Fascia - Manual Operation

3in SLIM Fascia - Motorized Operation

3” Standard Flat Fascia

VERTILUX Ltd.

3” Flat Fascia - Manual Operation

3” Standard Round Fascia

VERTILUX Ltd.

3” Round Fascia - Manual Operation

4" Engineered Fascia

VERTILUX Ltd.

Manual Operation (Contract Clutch)

Motorized Operation

4" SLIM Flat Fascia

VERTILUX Ltd.

Manual Operation

Motorized Operation

4” Standard Flat Fascia

VERTILUX Ltd.

4” Flat Fascia - Manual Operation

6" Engineered Fascia

VERTILUX Ltd.

2 Shades - Manual Operation

2 Shades - Motorized Operation

Single Shade - Manual Operation

Single Shade - Motorized Operation

AXIO System

VERTILUX Ltd.

Free Hanging - Manual Operation

Guided - Manual Operation

Free Hanging - Motorized Operation

Guided - Motorized Operation

Bottom Rails for Neolux (Zebra) Shades

VERTILUX Ltd.

Bottom Rails for Neolux (Zebra) Shades

Cassette 100 Flat

VERTILUX Ltd.

Manual Operation

Motorized Operation

Cassette 100 Round

VERTILUX Ltd.

Manual Operation

Motorized Operation

Cassette 120 Flat

VERTILUX Ltd.

Manual Operation

Motorized Operation

Cassette 120 Round

VERTILUX Ltd.

Manual Operation

Motorized Operation

Cassette 130 Flat

VERTILUX Ltd.

2 Shades - Manual Operation

2 Shades - Motorized Operation

Single Shade - Manual Operation

Single Shade - Motorized Operation

DUNES System

VERTILUX Ltd.

Motorized Operation

Chain & Cord Operation

Wand Operation

EDGE Cassette

VERTILUX Ltd.

EDGE Cassette Guided System - Manual Operation

EDGE Cassette Guided System - Motorized Operation

EDGE Cassette System - Manual Operation

EDGE Cassette System - Motorized Operation

EDGE Cassette for Neolux System - Manual Operation

EDGE Cassette for Neolux System - Motorized Operation

Eurobrackets - Double Shades

VERTILUX Ltd.

Eurobracket Dual Small - Manual Operation Ceiling Mount

Eurobracket Dual Small - Manual Operation Wall Mount

Eurobracket Dual Large - Manual Operation Ceiling Mount

Eurobracket Dual Large - Manual Operation Wall Mount

Eurobrackets - Single Shades

VERTILUX Ltd.

Eurobracket Small - Manual Operation

Eurobracket Medium - Manual Operation

Eurobracket Large - Manual Operation

FIT System

VERTILUX Ltd.

FIT Neolux

FIT Outside Mount

FIT Standard

LUMINUX System

VERTILUX Ltd.

Motorized Operation

Chain & Cord Operation

Wand Operation

Matrix System

VERTILUX Ltd.

Motorized Operation with Front Valance

Motorized Operation

Chain & Cord Operation

Wand Operation

Rails for Cellular and Pleated Shades

VERTILUX Ltd.

Head, Middle & Bottom Rails for Cellular (Honeycomb) & Pleated Shades

Roller Shades

Mecho

DOUBLE ELECTRO I #13 BRACKET

DOUBLE ELECTRO II #17 BRACKET

DOUBLE ELECTRO III #20 BRACKET

DOUBLE ELECTRO III #21 BRACKET

DOUBLE MECHO #10 BRACKET

ELECTRO 1 STD

ELECTRO 1 EXTENDED

ELECTRO II

ELECTRO II EXTENDED -1

ELECTRO II EXTENDED -2

ELECTRO III

ELECTRO III EXTENDED

ELECTRO III POCKET

MECHO EXTENDED

MECHO POCKET

MECHO SLIMLINE

MECHO WIDE

SUBURBAN II MANUAL SEC

SUBURBAN II MANUAL SEC

Side Channels

VERTILUX Ltd.

Side Channels - Guiding & Blackout Solution

Soffit Profiles

VERTILUX Ltd.

Soffit - Closure Profiles

Tubes for Roller Shades

VERTILUX Ltd.

Rolling Tube - Aluminum & Galvanized

Universal Hook Mount Brackets - Double Shades

VERTILUX Ltd.

1 1/2” (38mm) Projection - Manual Operation

2” (50mm) Projection - Manual Operation

Universal Hook Mount Brackets - Single Shades

VERTILUX Ltd.

1 1/2” (38mm) Projection - Manual Operation

2” (50mm) Projection - Manual Operation

V12 System

VERTILUX Ltd.

1/4” (32mm) Tube - Spring System

1/2” (38mm) Tube - Spring System

VTX Designer Clutches

VERTILUX Ltd.

0-154-DC-V10XX

0-154-DC-V11XX

0-154-DC-V15XX

0-154-DC-V17XX

0-154-DC-V20XX

0-154-DC-V30XX

0-155-DC-V10XX

0-155-DC-V11XX

0-155-DC-V15XX

0-155-DC-V17XX

0-155-DC-V20XX

0-155-DC-V30XX

VTX Elegant Clutches

VERTILUX Ltd.

0-154-CL-V10XX

0-154-CL-V11XX

0-154-CL-V15XX

0-154-CL-V17XX

0-154-CL-V20XX

0-154-CL-V30XX

0-155-CL-V10XX

0-155-CL-V11XX

0-155-CL-V15XX

0-155-CL-V17XX

0-155-CL-V20XX

0-155-CL-V30XX

Window Treatments

SWFcontract

Extended 80mm Motorized Shade Reg Roll with Fascia Overhead Mount IWF

Extended 80mm Motorized Shade Reg Roll with Fascia Wall Mount OWF

Extended 80mm Motorized Shade Reg Roll without Fascia Overhead Mount IWF

Extended 80mm Motorized Shade Reg Roll without Fascia Wall Mount OWF

Extended 80mm Motorized Shade (Plan View) Reg Roll with Fascia Overhead Mount IWF

Extended 80mm Motorized Shade (Plan View) Reg Roll with Fascia Wall Mount OWF

Extended 80mm Motorized Shade (Plan View) Reg Roll without Fascia Overhead Mount IWF

Extended 80mm Motorized Shade (Plan View) Reg Roll without Fascia Wall Mount OWF

Extended 80mm Motorized Shade (Section) Reg Roll with Fascia Overhead Mount IWF

Extended 80mm Motorized Shade (Section) Reg Roll with Fascia Wall Mount OWF

Extended 80mm Motorized Shade (Section) Reg Roll without Fascia Overhead Mount IWF

Extended 80mm Motorized Shade (Section) Reg Roll without Fascia Wall Mount OWF

Standard 60mm 3-Band Linked Motorized Shade Reg Roll without Fascia Overhead Mount IWF

Standard 60mm 3-Band Linked Motorized Shade with 4.25 inch Fascia Reg Roll Overhead Mount IWF

Standard 60mm 3-Band Linked Motorized Shade with 4.25 inch Fascia Reg Roll Wall Mount OWF

Standard 60mm 3-Band Linked Motorized Shade (Plan View) Reg Roll without Fascia Overhead Mount IWF

Standard 60mm 3-Band Linked Motorized Shade (Plan View) with 4.25 inch Fascia Reg Roll Overhead Mount IWF

Standard 60mm 3-Band Linked Motorized Shade (Plan View) with 4.25 inch Fascia Reg Roll Wall Mount OWF

Standard 60mm Motorized Shade Reg Roll without Fascia Overhead Mount IWF

Standard 60mm Motorized Shade with 4.25 inch Fascia Reg Roll Overhead Mount IWF

Standard 60mm Motorized Shade with 4.25 inch Fascia Reg Roll Wall Mount OWF

Standard 60mm Motorized Shade (Plan View) Reg Roll without Fascia Overhead Mount IWF

Standard 60mm Motorized Shade (Plan View) Reg Roll without Fascia Wall Mount OWF

Standard 60mm Motorized Shade (Plan View) with 4.25 inch Fascia Reg Roll Overhead Mount IWF

Standard 60mm Motorized Shade (Plan View) with 4.25 inch Fascia Reg Roll Wall Mount OWF

Standard 60mm Motorized Shade (Section) Reg Roll without Fascia Overhead Mount IWF

Standard 60mm Motorized Shade (Section) Reg Roll without Fascia Wall Mount OWF

Standard 60mm Motorized Shade (Section) with 4.25 inch Fascia Reg Roll Overhead Mount IWF

Standard 60mm Motorized Shade (Section) with 4.25 inch Fascia Reg Roll Wall Mount OWF

Window Treatments - Flexshades

Draper Inc.

Flexshade Panel

Lightbloc Flexshade

Manual Flexshade

Motorized Flexshade

Skylight FlexShade

Techmatic

Window Treatments - Hardware

Draper Inc.

Large Pocket Box for Flexshade

SpringRoller

ZIP Cassette

VERTILUX Ltd.

ZIP Cassette System - Motorized Operation

What is the Window Treatments CSI section and why are these CAD files important?

In the context of CAD (Computer-Aided Design) files, the 122000 'Window Treatments' section offers detailed digital representations of various window covering products. These CAD files are invaluable for architects, interior designers, and engineers as they allow for precise integration of window treatments into building models. With accurate dimensions, materials, and installation details, CAD files help in visualizing how different window treatments will fit and function within a space. This is crucial for ensuring compatibility with other building elements, optimizing light control, enhancing energy efficiency, and achieving desired aesthetic outcomes. The CAD files facilitate coordination among project stakeholders and support the creation of detailed construction documents, ultimately aiding in the seamless execution of design intent during the construction phase.

Frequently Asked Questions

What are CAD files in the context of CSI Section 122000 - Window Treatments?

In the context of CSI Section 122000, CAD files provide detailed 2D or 3D drawings of window treatment designs, including dimensions, materials, and installation details, aiding in visualization and planning.

How do CAD files enhance the design process for window treatments?

CAD files enhance the design process by allowing precise customization and modification of window treatment designs. They provide a clear visual representation that helps in coordination with other building elements and ensures design intent is met.

Why are CAD files important for installation of window treatments?

CAD files are crucial for installation as they offer precise measurements and specifications, ensuring that window treatments are accurately installed according to the design plans, reducing errors and rework.

Can CAD files for window treatments be integrated with other building systems?

Yes, CAD files can be integrated with other building systems to ensure that window treatments align with architectural and interior design elements, as well as mechanical and electrical systems, facilitating seamless integration.

Are CAD files compatible with BIM processes for window treatments?

While CAD files are primarily 2D or 3D drawings, they can be imported into BIM software to complement the detailed modeling process, providing additional clarity and detail to the overall BIM model.