Rated 5 based on 1 product reviews
Safety Rail Company

Fall Protection

CONTACT INFO
EMAIL
Request for informationSafety Rail Company Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
LinkedIn icon

Accu-Fit Mobile Safety Railingscart-plus

Accu-Fit Mobile Safety Railings are fall protection railings designed for customers concerned with aesthetics of the fall protection system. These unique railings offer all the same fall protection benefits of our SRC 360 Mobile Railings except that they add an element of style to provide distinctive sight lines often desired around high traffic entry areas visible to the clients or general public. The Accu-Fit line offers a choice of three vertical stanchion profiles and continuous horizontal railings that accentuate and compliment building architecture. We didn''t sacrifice quality for styling, in fact we enhanced quality with railings that are twice as heavy as traditional railings and added a galvanized finish for extra durability. Of course, we can add a powder coat topcoat to either make a brand statement or blend in with the building perfectly. Accu-Fit Railings can even be used on metal deck roofs '- once thought impossible to protect. Give us a call today with any questions. Safety Rail Company makes work environments safe, secure and OSHA compliant. Made in USA.

Revit BIM Files for Accu-Fit Mobile Safety Railings

Safety Railing Section Accu-Fit Mobile Architectural

Safety Railing Section Accu-Fit Mobile Traditional

Safety Railing Section Accu-Fit Mobile Designer

CAD Drawings for Accu-Fit Mobile Safety Railings
10 FOOT SRC360 ADJUSTABLE HIEGHT MID RAIL 400909A
download:view:
10 FOOT SRC360 MOBILE HIDE A RAIL 400120A
download:view:
10 FOOT SRC360 MOBILE FINISH RAIL 400189A
download:view:
5 FOOT SRC360 MOBILE HIDE A RAIL 400093A
download:view:
6 FOOT SRC360 MOBILE HIDE A RAIL 400230A
download:view:
9 FOOT SRC360 MOBILE HIDE A RAIL 400191A
download:view:
2 FOOT SRC360 MOBILE HIDE A RAIL 400232A
download:view:
4 FOOT SRC360 MOBILE HIDE A RAIL 400092A
download:view:
FLOOR MOUNTED RAILINGS 9 FT 400436A
download:view:
10' FINISH SAFETY RAIL
download:view:
10' FLOOR MOUNTED SAFETY RAIL
download:view:
10' PIT FINISH SAFETY RAIL
download:view:
2' FLOOR MOUNTED SAFETY RAIL
download:view:
10' MOBILE SAFETY RAIL
download:view:
2' FINISH SAFETY RAIL
download:view:
2' MOBILE SAFETY RAIL
download:view:
10' PIT SAFETY RAIL
download:view:
10' HIDE A RAIL
download:view:
2' HIDE A RAIL
download:view:
3' FLOOR MOUNTED SAFETY RAIL
download:view:
2' PIT FINISH SAFETY RAIL
download:view:
3' PIT FINISH SAFETY RAIL
download:view:
3' FINISH SAFETY RAIL
download:view:
3' MOBILE SAFETY RAIL
download:view:
4' FINISH SAFETY RAIL
download:view:
2' PIT SAFETY RAIL
download:view:
3' PIT SAFETY RAIL
download:view:
3' HIDE A RAIL
download:view:
4' FLOOR MOUNTED SAFETY RAIL
download:view:
5' FLOOR MOUNTED SAFETY RAIL
download:view:
4' PIT FINISH SAFETY RAIL
download:view:
5' MOBILE SAFETY RAIL
download:view:
4' MOBILE SAFETY RAIL
download:view:
5' FINISH SAFETY RAIL
download:view:
4' PIT SAFETY RAIL
download:view:
4' HIDE A RAIL
download:view:
5' HIDE A RAIL
download:view:
6' FLOOR MOUNTED SAFETY RAIL
download:view:
5' PIT FINISH SAFETY RAIL
download:view:
6' PIT FINISH SAFETY RAIL
download:view:
5' MOBILE SAFETY RAIL
download:view:
6' FINISH SAFETY RAIL
download:view:
6' MOBILE SAFETY RAIL
download:view:
5' PIT SAFETY RAIL
download:view:
6' PIT SAFETY RAIL
download:view:
6' HIDE A RAIL
download:view:
7' FLOOR MOUNTED SAFETY RAIL
download:view:
7' PIT FINISH SAFETY RAIL
download:view:
7.5' FINISH SAFETY RAIL
download:view:
7' MOBILE SAFEETY RAIL
download:view:
7' FINISH SAFETY RAIL
download:view:
7' MOBILE SAFETY RAIL
download:view:
7' PIT SAFETY RAIL
download:view:
7.5' HIDE A RAIL
download:view:
7' HIDE A RAIL
download:view:
7.5' PIT FINISH SAFETY RAIL
download:view:
8' FLOOR MOUNTED SAFETY RAIL
download:view:
8' PIT FINISH SAFETY RAIL
download:view:
7.5' MOBILE SAFETY RAIL
download:view:
7.5' PIT SAFETY RAIL
download:view:
8' FINISH SAFETY RAIL
download:view:
8' MOBILE SAFETY RAIL
download:view:
8' PIT SAFETY RAIL
download:view:
8' HIDE A RAIL
download:view:
9' PIT FINISH SAFETY RAIL
download:view:
9' MOBILE SAFETY RAIL
download:view:
9' PIT SAFETY RAIL
download:view:
9' HIDE A RAIL
download:view:
9' FLOOR MOUNTED SAFETY RAIL
download:view:
9' FINISH SAFETY RAIL
download:view:
TUBULAR LADDER SPECIFY HEIGHT 400445A
download:view:
ENDURALINE ON CORRUGATED METAL ROOF 400750A
download:view:
CAGED FLAT LADDER SPECIFY HEIGHT
download:view:
TUBULAR LADDER EXTENSION 400459A
download:view:
CROSS OVER LADDER CUSTOM SIZE
download:view:
SHIPS LADDER SPECIFY HEIGHT
download:view:
ENDURALINE ON STANDING SEAM METAL ROOF 16 18 INCH 400784A
download:view:
ENDURALINE ON STANDING SEAM METAL ROOF 24 INCH 400747A
download:view:
NEVER RUST WARNING LINE STANCHION BASE 400733A
download:view:
ENDURALINE WARNING LINE BASE POST 400060A
download:view:
ENDURALINE ON R PANEL METAL ROOF 400749A
download:view:
SRC X STANCHION WARNING LINE 400276A
download:view:
ENDURALINE WARNING LINE FLAGS 400726A
download:view:
SRC FLUSH MOUNTED ROOF SCREEN
download:view:
SRC SKYLIGHT CLAMP ON SCREEN
download:view:
7 5 FOOT LADDERGUARD SYSTEM 400131A
download:view:
15 FOOT LADDERGUARD SYSTEM 400135A
download:view:
SRC HATCHGUARD 35X100 INCH 400968A
download:view:
SRC HATCHGUARD 32X46 INCH 400171A
download:view:
SRC HATCHGUARD 42X36 INCH 400147A
download:view:
SRC HATCHGUARD 42X42 INCH 400146A
download:view:
PIT FINISH RAILINGS 10 FOOT 400150A
download:view:
SRC SKYVIEW BARRIER SPECIFY SIZE
download:view:
SRC SKYLIGHT GUARDS SPECIFY SIZE
download:view:
PIT FINISH RAILINGS 5 FOOT 400248A
download:view:
PIT FINISH RAILINGS 6 FOOT 400148A
download:view:
PIT FINISH RAILINGS 7 FOOT 400247A
download:view:
PIT FINISH RAILINGS 8 FOOT 400170A
download:view:
PIT FINISH RAILINGS 9 FOOT 400149A
download:view:
PIT FINISH RAILINGS 2 FOOT 400250A
download:view:
PIT FINISH RAILINGS 4 FOOT 400249A
download:view:
PIT RAILING 10 FEET 400025A
download:view:
PIT RAILING 2 FEET 400013A
download:view:
SAFETY PIN FOR RAILINGS 100001A
download:view:
PIT RAILING 7 12 FEET 400021A
download:view:
PIT RAILING 5 FEET 400019A
download:view:
PIT RAILING 6 FEET 400020A
download:view:
PIT RAILING 7 FEET 400022A
download:view:
PIT RAILING 8 FEET 400023A
download:view:
PIT RAILING 9 FEET 400024A
download:view:
PIT RAILING 3 FEET 400014A
download:view:
PIT RAILING 4 FEET 400018A
download:view:
ACCU FIT EXPRESSRAIL KIT 6 STRAIGHT 400772A
download:view:
ACCU FIT EXPRESSRAIL 12 FT STRAIGHT 400774A
download:view:
FLOOR MOUNT CORNER BRACKET SINGLE 400037A
download:view:
FLOOR MOUNT BRACKET DOUBLE 400035A
download:view:
FLOOR MOUNT BRACKET SINGLE 400033A
download:view:
FLUSH MOUNT BRACKET DOUBLE 400028A
download:view:
FLUSH MOUNT BRACKET SINGLE 400055A
download:view:
FACE MOUNT BRACKET DOUBLE 400016A
download:view:
FACE MOUNT BRACKET SINGLE 400036A
download:view:
ACCU FIT EXPRESSRAIL KIT 6 X6 CORNER 400770A
download:view:
FLOOR MOUNTED RAILINGS 10 FT 400437A
download:view:
FLOOR MOUNTED RAILINGS 2 FT 400423A
download:view:
FLOOR MOUNTED RAILINGS 3 FT 400424A
download:view:
FLOOR MOUNTED RAILINGS 4 FT 400425A
download:view:
FLOOR MOUNTED RAILINGS 5 FT 400426A
download:view:
FLOOR MOUNTED RAILINGS 6 FT 400427A
download:view:
FLOOR MOUNTED RAILINGS 7 FT 400428A
download:view:
FLOOR MOUNTED RAILINGS 8 FT 400435A
download:view:
10 FOOT SRC360 MOBILE PARAPET RAILING 400852A
download:view:
3 5 FOOT SRC360 MOBILE ADJUSTABLE RAIL 400846A
download:view:
4 FOOT SRC360 MOBILE FINISH RAIL 400246A
download:view:
2 FOOT SRC360 MOBILE FINISH RAIL 400266A
download:view:
3 FOOT SRC360 MOBILE FINISH RAIL 400265A
download:view:
10 FOOT SRC360 MOBILE RAILING 400009A
download:view:
2 FOOT SRC360 MOBILE RAILING 400000A
download:view:
3 FOOT SRC360 MOBILE RAILING 400001A
download:view:
4 FOOT SRC360 MOBILE RAILING 400002A
download:view:
6 10 FOOT SRC360 MOBILE ADJUSTABLE RAIL 400155A
download:view:
5 FOOT SRC360 MOBILE FINISH RAILING 400083A
download:view:
5 FOOT SRC360 MOBILE FINISH RAILING 400091A
download:view:
5 FOOT SRC360 PARAPET CORNER RAIL 400849A
download:view:
6 FOOT SRC360 MOBILE FINISH RAIL 400264A
download:view:
7 FOOT SRC360 MOBILE FINISH RAIL 400240A
download:view:
5 FOOT SRC360 MOBILE RAILING 400003A
download:view:
6 FOOT SRC360 MOBILE RAILING 400004A
download:view:
7 FOOT SRC360 MOBILE RAILING 400006A
download:view:
SRC360 MOBILE SELF CLOSING SWING GATE 3 FOOT 400696A
download:view:
SRC360 MOBILE SWING GATE 10 FOOT 400261A
download:view:
SRC360 MOBILE SWING GATE 3 FOOT 400387A
download:view:
7 5 FOOT SRC360 MOBILE FINISH RAIL 400263A
download:view:
8 FOOT SRC360 MOBILE FINISH RAIL 400137A
download:view:
9 FOOT SRC360 MOBILE FINISH RAIL 400245A
download:view:
7 5 FOOT SRC360 MOBILE RAILING 400005A
download:view:
8 FOOT SRC360 MOBILE RAILING 400007A
download:view:
9 FOOT SRC360 MOBILE RAILING 400008A
download:view:
23 29 INCH SELF CLOSING GATE ROUND 400313A
download:view:
16 22 INCH SELF CLOSING GATE ROUND 400134A
download:view:
26 32 INCH SELF CLOSING GATE FLAT 400316A
download:view:
30 36 INCH SELF CLOSING GATE FLAT 400080A
download:view:
33 39 INCH SELF CLOSING GATE FLAT 400226A
download:view:
16 22 INCH SELF CLOSING GATE FLAT 400319A
download:view:
19 25 INCH SELF CLOSING GATE FLAT 400229A
download:view:
SRC360 MOBILE SWING GATE 5 FOOT 400254A
download:view:
SRC360 MOBILE SWING GATE 8 FOOT 400609A
download:view:
MOBILE IN PLANT SWING GATE 10 FT 400841A
download:view:
MOBILE IN PLANT SWING GATE 5 FT 400798A
download:view:
MOBILE IN PLANT SWING GATE 3 FT 400795A
download:view:
CANTILEVER GATE 10 SINGLE 400785A
download:view:
ROLLER DOCK GATE 10 FOOT 400768A
download:view:
ROLLER DOCK GATE 12 FOOT 400595A
download:view:
ROLLER DOCK GATE 5 FOOT 400525A
download:view:
ROLLER DOCK GATE 6 FOOT 400788A
download:view:
CANTILEVER GATE 12 SINGLE 400786A
download:view:
CANTILEVER GATE 6 SINGLE 400783A
download:view:
CANTILEVER GATE 8 SINGLE 400784A
download:view:
CANTILEVER GATE 10 SPLIT 400589A
download:view:
CANTILEVER GATE 12 SPLIT 400630A
download:view:
CANTILEVER GATE 18 SPLIT 400781A
download:view:
CANTILEVER GATE 8 SPLIT 400629A
download:view:
ROLLER DOCK GATE 9 FOOT 400590A
download:view:
ACCU FIT 10FT6INCH PIPE 420733A
download:view:
ACCU FIT 21FT PIPE 420697A
download:view:
ACCU FIT ARCHITECTURAL STANCHION INTERMEDIATE 400760A
download:view:
ACCU FIT ARCHITECTURAL STANCHION START END 400764A
download:view:
ACCU FIT TRADITIONAL STANCHION INTERMEDIATE 400754A
download:view:
ACCU FIT TRADITIONAL STANCHION START END 400755A
download:view:
ACCU FIT ARCHITECTURAL STANCHION CORNER 400765A
download:view:
ACCU FIT TRADITIONAL STANCHION CORNER 400756A
download:view:
ACCU FIT DESIGNER STANCHION 400766A
download:view:
CORRUGATED DECK PLATE 400751A
download:view:
R PANEL PLATE 400153A
download:view:
SRC360 MOBILE BASE PLATE 420068A
download:view:
STANDING SEAM PLATE 400341A
download:view:
Specifications for Accu-Fit Mobile Safety Railings
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Specwizards for Accu-Fit Mobile Safety Railings
BusinessApplication
Building Construction Specifications
Videos for Accu-Fit Mobile Safety Railings
Safety Rail Company video of Rooftop Fall Protection SpecWizard from Safety Rail Company
2015-02-13T00:00:00+00:00Z
(Safety Rail Company)request for information
Safety Rail Company video of Safety Rail Company's simple solutions for fall protection
2014-03-10T00:00:00+00:00Z
(Safety Rail Company)request for information
Safety Rail Company video of Safety Rail Company: Start to Finish Rooftop Safety
2023-08-08T00:00:00+00:00Z
(Safety Rail Company)request for information