Manufacturing partner

Metal Wall Panels CAD Drawings

Free Metal Wall Panels Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.

By downloading and using any ARCAT CAD drawing content you agree to the following license agreement.
Summary: Section 074213, Metal Wall Panels, encompasses the design, fabrication, and installation specifications for metal panels used in exterior and interior wall applications. These panels are selected for their durability, aesthetic versatility, and ability to provide a sleek, modern appearance to building facades. CAD files are essential in this section as they provide detailed, scalable drawings that ensure precision in the design and installation process.

Insulated Composite Backup Panels

CENTRIA

H IE - MR100-01 HORIZONTAL JOINT

H IE - MR100-02 VERTICAL JOINT

H IE - MR100-03 BASE

H IE - MR100-04 WINDOW HEAD

H IE - MR100-05 WINDOW JAMB

H IE - MR100-06 WINDOW SILL

H IE - MR100-07 PARAPET

H IE - MR100-08 SOFFIT

H IE - MR100-08A SOFFIT BACKWALL

H IE - MR100-09 OUTSIDE 90 CORNER

H IE - MR100-10 INSIDE 90 CORNER

H IE - MR100-11 END WALL

MR100-02 Vertical Joint

MR100-03 Base at Slab

MR100-03A Foundation Detail

MR100-03P Foundation

MR100-04 Window Head

MR100-04P Window Head

MR100-05 Window Jamb

MR100-05P Window Jamb

MR100-06 Window Sill

MR100-06P Window Sill

MR100-07 Roof at Low Parapet

MR100-07P Parapet

MR100-09 Outside 90 Corner

MR100-09A Outside 90 Mitered Corner

MR100-09P Outside 90 Corner

MR100-10 Inside 90 Corner

MR100-10P Inside 90 Corner

MR100-11 End Wall

MR200-01 Foundation with Studs

MR200-03 Roof at Low Parapet

MR200-04 Window Sill

MR200-05 Window Head Lintel Angle

MR200-06 Window Jamb

MR200-07 Outside 90 Corner

MR200-08 Inside 90 Corner

MR200-09 End Wall

MR200-10 Vertical Joint

MR300-01 Horizontal Panel Joint

MR300-02 Vertical Joint

MR300-03A Foundation

MR300-04 Window Head

MR300-05 Window Jamb

MR300-06 Window Sill

MR300-07 Parapet

MR300-09 Outside 90 Corner

MR300-10 Inside 90 Corner

MR300-11 End Wall

MW Clips-02 Vertical Joint

MW Clips-03 Foundation Detail

MW Clips-04 Window Head

MW Clips-05 Window Jamb

MW Clips-06 Window Sill

MW Clips-07 Roof at Low Parapet

MW Clips-09 Outside 90 Corner

MW Clips-10 Inside 90 Corner

MW Clips-11 End Wall

MWLS-02 Vertical Joint

MWLS-03 Foundation

MWLS-04 Window Head

MWLS-05 Window Jamb

MWLS-06 Window Sill

MWLS-07 Parapet

MWLS-09A Outside 90 Mitered Corner

MWLS-09B Outside 90 Corner

MWLS-10A Inside 90 Mitered Corner

MWLS-10B Inside 90 Corner

MWLS-11 End Wall

Insulated Metal Panels

CENTRIA

FWDS: 2.5 Horizontal

2H IMV-0001 - FWDS: 2 Horizontal - Base 1 of 2

2H IMV-0002 - FWDS: 2 Horizontal - Base 2 of 2

2H IMV-0004 - FWDS: 2 Horizontal - Parapet 1 of 2

2H IMV-0005 - FWDS: 2 Horizontal - Parapet 2 of 2

2H IMV-0006 - FWDS: 2 Horizontal - Soffit 1 of 5

2H IMV-0007 - FWDS: 2 Horizontal - Soffit 2 of 5

2H IMV-0008 - FWDS: 2 Horizontal - Soffit 3 of 5

2H IMV-0009 - FWDS: 2 Horizontal - Soffit 4 of 5

2H IMV-0010 - FWDS: 2 Horizontal - Soffit 5 of 5

2H IMV-0011 - FWDS: 2 Horizontal - Vertical Joint

2H IMV-0013 - FWDS: 2 Horizontal - Outside Corner

2H IMV-0015 - FWDS: 2 Horizontal - Inside Corner 1 of 2

2H IMV-0016 - FWDS: 2 Horizontal - Inside Corner 2 of 2

2H IMV-0017 - FWDS: 2 Horizontal - Head 1 of 2

2H IMV-0018 - FWDS: 2 Horizontal - Sill 1 of 2

2H IMV-0019 - FWDS: 2 Horizontal - Jamb 1 of 3

2H IMV-0019A - FWDS: 2 Horizontal - Jamb 2 of 3

2H IMV-0020 - FWDS: 2 Horizontal - Head 2 of 2

2H IMV-0021 - FWDS: 2 Horizontal - Sill 2 of 2

2H IMV-0022 - FWDS: 2 Horizontal - Jamb 3 of 3

2H IMV-0024 - FWDS: 2 Horizontal - End Wall 1 of 3

2H IMV-0024A - FWDS: 2 Horizontal - End Wall 2 of 3

2H IMV-0025 - FWDS: 2 Horizontal - End Wall 3 of 3

2V-0001 - FWDS: 2 Vertical - Base 1 of 2

2V-0004 - FWDS: 2 Vertical - Base 2 of 2

2V-0005 - FWDS: 2 Vertical - Parapet 1 of 2

2V-0008 - FWDS: 2 Vertical - Parapet 2 of 2

2V-0011 - FWDS: 2 Vertical - Stack 1 of 2

2V-0014 - FWDS: 2 Vertical - Stack 2 of 2

2V-0015 - FWDS: 2 Vertical - Soffit 1 of 7

2V-0016 - FWDS: 2 Vertical - Soffit 2 of 7

2V-0017 - FWDS: 2 Vertical - Soffit 3 of 7

2V-0018 - FWDS: 2 Vertical - Soffit 4 of 7

2V-0019 - FWDS: 2 Vertical - Soffit 5 of 7

2V-0019A - FWDS: 2 Vertical - Soffit 6 of 7

2V-0020 - FWDS: 2 Vertical - Soffit 7 of 7

2V-0023 - FWDS: 2 Vertical - Outside Corner 1 of 2

2V-0023A - FWDS: 2 Vertical - Outside Corner 2 of 2

2V-0025 - FWDS: 2 Vertical - Expansion Joint 1 of 2

2V-0025A - FWDS: 2 Vertical - Expansion Joint 2 of 2

2V-0029 - FWDS: 2 Vertical - Inside Corner

2V-0030 - FWDS: 2 Vertical - Head

2V-0031 - FWDS: 2 Vertical - Sill

2V-0032 - FWDS: 2 Vertical - End Wall 1 of 3

2V-0033 - FWDS: 2 Vertical - End Wall 2 of 3

2V-0034 - FWDS: 2 Vertical - End Wall 3 of 3

2V-0035A - FWDS: 2 Vertical - Jamb 1 of 4

2V-0035B - FWDS: 2 Vertical - Jamb 2 of 4

2V-0035C - FWDS: 2 Vertical - Jamb 3 of 4

2V-0035D - FWDS: 2 Vertical - Jamb 4 of 4

2_5H FWGS IMV-0001 - Formawall Dimension Series - Base 1 of 3

2_5H FWGS IMV-0002 - Formawall Dimension Series - Base 2 of 3

2_5H FWGS IMV-0003 - Formawall Dimension Series - Base 3 of 3

2_5H FWGS IMV-0004 - Formawall Dimension Series - Parapet 1 of 2

2_5H FWGS IMV-0005 - Formawall Dimension Series - Parapet 2 of 2

2_5H FWGS IMV-0006 - Formawall Dimension Series - Soffit 1 of 4

2_5H FWGS IMV-0007 - Formawall Dimension Series - Soffit 2 of 4

2_5H FWGS IMV-0008 - Formawall Dimension Series - Soffit 3 of 4

2_5H FWGS IMV-0010 - Formawall Dimension Series - Soffit 4 of 4

2_5H FWGS IMV-0011 - Formawall Dimension Series - Vertical Joint 1 of 2

2_5H FWGS IMV-0012 - Formawall Dimension Series - Vertical Joint 2 of 2

2_5H FWGS IMV-0013 - Formawall Dimension Series - Outside Corner

2_5H FWGS IMV-0014 - Formawall Dimension Series - Inside Corner 1 of 4

2_5H FWGS IMV-0015 - Formawall Dimension Series - Inside Corner 2 of 4

2_5H FWGS IMV-0015A - Formawall Dimension Series - Inside Corner 3 of 4

2_5H FWGS IMV-0016 - Formawall Dimension Series - Inside Corner 4 of 4

2_5H FWGS IMV-0017 - Formawall Dimension Series - Head

2_5H FWGS IMV-0018 - Formawall Dimension Series - Sill 1 of 2

2_5H FWGS IMV-0019 - Formawall Dimension Series - Jamb 1 of 3

2_5H FWGS IMV-0019A - Formawall Dimension Series - Jamb 2 of 3

2_5H FWGS IMV-0019B - Formawall Dimension Series - Jamb 3 of 3

2_5H FWGS IMV-0021 - Formawall Dimension Series - Sill 2 of 2

2_5H FWGS IMV-0024 - Formawall Dimension Series - End Wall 1 of 2

2_5H FWGS IMV-0024A - Formawall Dimension Series - End Wall 2 of 2

2_5H-0001 - FWDS: 2.5 Horizontal - Base 1 of 2

2_5H-0002 - FWDS: 2.5 Horizontal - Base 2 of 2

2_5H-0004 - FWDS: 2.5 Horizontal - Parapet 1 of 2

2_5H-0005 - FWDS: 2.5 Horizontal - Parapet 2 of 2

2_5H-0006 - FWDS: 2.5 Horizontal - Soffit 1 of 5

2_5H-0007 - FWDS: 2.5 Horizontal - Soffit 2 of 5

2_5H-0008 - FWDS: 2.5 Horizontal - Soffit 3 of 5

2_5H-0009 - FWDS: 2.5 Horizontal - Soffit 4 of 5

2_5H-0010 - FWDS: 2.5 Horizontal - Soffit 5 of 5

2_5H-0011 - FWDS: 2.5 Horizontal - Vertical Joint

2_5H-0012 - FWDS: 2.5 Horizontal - Expansion Joint

2_5H-0013 - FWDS: 2.5 Horizontal - Outside Corner

2_5H-0014 - FWDS: 2.5 Horizontal - Inside Corner 1 of 2

2_5H-0015 - FWDS: 2.5 Horizontal - Inside Corner 2 of 2

2_5H-0017 - FWDS: 2.5 Horizontal - Head 1 of 2

2_5H-0018 - FWDS: 2.5 Horizontal - Sill 1 of 2

2_5H-0019 - FWDS: 2.5 Horizontal - Jamb 1 of 2

2_5H-0020 - FWDS: 2.5 Horizontal - Head 2 of 2

2_5H-0021 - FWDS: 2.5 Horizontal - Sill 2 of 2

2_5H-0022 - FWDS: 2.5 Horizontal - Jamb 2 of 2

2_5H-0024 - FWDS: 2.5 Horizontal - End Wall 1 of 2

2_5H-0025 - FWDS: 2.5 Horizontal - End Wall 2 of 2

2_5V-0001 - FWDS: 2.5 Vertical - Parapet

2_5V-0002 - FWDS: 2.5 Vertical - Base

2_5V-0006 - FWDS: 2.5 Vertical - Parapet

2_5V-0011 - FWDS: 2.5 Vertical - Stack 1 of 2

2_5V-0014 - FWDS: 2.5 Vertical - Stack 2 of 2

2_5V-0015 - FWDS: 2.5 Vertical - Soffit 1 of 3

2_5V-0017 - FWDS: 2.5 Vertical - Soffit 2 of 3

2_5V-0020 - FWDS: 2.5 Vertical - Soffit 3 of 3

2_5V-0025 - FWDS: 2.5 Vertical - Expansion Joint 1 of 2

2_5V-0025A - FWDS: 2.5 Vertical - Expansion Joint 2 of 2

2_5V-0026 - FWDS: 2.5 Vertical - Outside Corner 1 of 2

2_5V-0026A - FWDS: 2.5 Vertical - Outside Corner 2 of 2

2_5V-0029 - FWDS: 2.5 Vertical - Inside Corner

2_5V-0030 - FWDS: 2.5 Vertical - Head

2_5V-0031 - FWDS: 2.5 Vertical - Sill

2_5V-0032 - FWDS: 2.5 Vertical - End Wall 1 of 3

2_5V-0033 - FWDS: 2.5 Vertical - End Wall 2 of 3

2_5V-0034 - FWDS: 2.5 Vertical - End Wall 3 of 3

2_5gh-0001 - FWGX: 2.5 Horizontal - Base 1 of 3

2_5gh-0002 - FWGX: 2.5 Horizontal - Base 2 of 3

2_5gh-0003 - FWGX: 2.5 Horizontal - Base 3 of 3

2_5gh-0004 - FWGX: 2.5 Horizontal - Parapet 1 of 2

2_5gh-0005 - FWGX: 2.5 Horizontal - Parapet 2 of 2

2_5gh-0006 - FWGX: 2.5 Horizontal - Soffit 1 of 4

2_5gh-0007 - FWGX: 2.5 Horizontal - Soffit 2 of 4

2_5gh-0008 - FWGX: 2.5 Horizontal - Soffit 3 of 4

2_5gh-0009 - FWGX: 2.5 Horizontal - Soffit 4 of 4

2_5gh-0010 - FWGX: 2.5 Horizontal - Vertical Joint

2_5gh-0012 - FWGX: 2.5 Horizontal - Outside Corner

2_5gh-0013 - FWGX: 2.5 Horizontal - Inside Corner

2_5gh-0015 - FWGX: 2.5 Horizontal - Head 1 of 2

2_5gh-0016 - FWGX: 2.5 Horizontal - Sill 1 of 2

2_5gh-0017 - FWGX: 2.5 Horizontal - Jamb 1 of 2

2_5gh-0018 - FWGX: 2.5 Horizontal - Head 2 of 2

2_5gh-0019 - FWGX: 2.5 Horizontal - Sill 2 of 2

2_5gh-0020 - FWGX: 2.5 Horizontal - Jamb 2 of 2

2_5gh-0022 - FWGX: 2.5 Horizontal - End Wall 1 of 2

2_5gh-0023 - FWGX: 2.5 Horizontal - End Wall 2 of 2

2_5gv-0001 - FWGX: 2.5 Vertical - Base 1 of 4

2_5gv-0002 - FWGX: 2.5 Vertical - Base 2 of 4

2_5gv-0003 - FWGX: 2.5 Vertical - Base 3 of 4

2_5gv-0004 - FWGX: 2.5 Vertical - Base 4 of 4

2_5gv-0005 - FWGX: 2.5 Vertical - Parapet 1 of 6

2_5gv-0006 - FWGX: 2.5 Vertical - Parapet 2 of 6

2_5gv-0007 - FWGX: 2.5 Vertical - Parapet 3 of 6

2_5gv-0008 - FWGX: 2.5 Vertical - Parapet 4 of 6

2_5gv-0009 - FWGX: 2.5 Vertical - Parapet 5 of 6

2_5gv-0010 - FWGX: 2.5 Vertical - Parapet 6 of 6

2_5gv-0011 - FWGX: 2.5 Vertical - Stack 1 of 4

2_5gv-0012 - FWGX: 2.5 Vertical - Stack 2 of 4

2_5gv-0013 - FWGX: 2.5 Vertical - Stack 3 of 4

2_5gv-0014 - FWGX: 2.5 Vertical - Stack 4 of 4

2_5gv-0015 - FWGX: 2.5 Vertical - Soffit 1 of 7

2_5gv-0016 - FWGX: 2.5 Vertical - Soffit 2 of 7

2_5gv-0017 - FWGX: 2.5 Vertical - Soffit 3 of 7

2_5gv-0018 - FWGX: 2.5 Vertical - Soffit 4 of 7

2_5gv-0019 - FWGX: 2.5 Vertical - Soffit 5 of 7

2_5gv-0020 - FWGX: 2.5 Vertical - Soffit 6 of 7

2_5gv-0021 - FWGX: 2.5 Vertical - Soffit 7 of 7

2_5gv-0022 - FWGX: 2.5 Vertical - Expansion Joint 1 of 2

2_5gv-0023 - FWGX: 2.5 Vertical - Expansion Joint 2 of 2

2_5gv-0024 - FWGX: 2.5 Vertical - Outside Corner

2_5gv-0025 - FWGX: 2.5 Vertical - Inside Corner

2_5gv-0026 - FWGX: 2.5 Vertical - Head 1 of 3

2_5gv-0027 - FWGX: 2.5 Vertical - Head 2 of 3

2_5gv-0027A - FWGX: 2.5 Vertical - Head 3 of 3

2_5gv-0028 - FWGX: 2.5 Vertical - Sill 1 of 3

2_5gv-0028A - FWGX: 2.5 Vertical - Sill 2 of 3

2_5gv-0029 - FWGX: 2.5 Vertical - Sill 3 of 3

2_5gv-0030 - FWGX: 2.5 Vertical - End Wall 1 of 3

2_5gv-0031 - FWGX: 2.5 Vertical - End Wall 2 of 3

2_5gv-0032 - FWGX: 2.5 Vertical - End Wall 3 of 3

2_5gv-0033 - FWGX: 2.5 Vertical - Jamb 1 of 3

2_5gv-0034 - FWGX: 2.5 Vertical - Jamb 2 of 2

2_5gv-0035FWGX: 2.5 Vertical - Jamb 3 of 3

2_5h IMV-0001 - FWDS: 2.5 Horizontal - Base 1 of 3

2_5h IMV-0002 - FWDS: 2.5 Horizontal - Base 2 of 3

2_5h IMV-0003 - FWDS: 2.5 Horizontal - Base 3 of 3

2_5h IMV-0004 - FWDS: 2.5 Horizontal - Parapet 1 of 2

2_5h IMV-0005 - FWDS: 2.5 Horizontal - Parapet 2 of 2

2_5h IMV-0006 - FWDS: 2.5 Horizontal - Soffit 1 of 5

2_5h IMV-0007 - FWDS: 2.5 Horizontal - Soffit 2 of 5

2_5h IMV-0008 - FWDS: 2.5 Horizontal - Soffit 3 of 5

2_5h IMV-0009 - FWDS: 2.5 Horizontal - Soffit 4 of 5

2_5h IMV-0010 - FWDS: 2.5 Horizontal - Soffit 5 of 5

2_5h IMV-0011 - FWDS: 2.5 Horizontal - Vertical Joint

2_5h IMV-0013 - FWDS: 2.5 Horizontal - Outside Corner

2_5h IMV-0015 - FWDS: 2.5 Horizontal - Inside Corner 1 of 2

2_5h IMV-0015A - FWDS: 2.5 Horizontal - Inside Corner 2 of 2

2_5h IMV-0017 - FWDS: 2.5 Horizontal - Head 1 of 3

2_5h IMV-0017A - FWDS: 2.5 Horizontal - Head 2 of 3

2_5h IMV-0018 - FWDS: 2.5 Horizontal - Sill 1 of 2

2_5h IMV-0019 - FWDS: 2.5 Horizontal - Jamb 1 of 3

2_5h IMV-0019A - FWDS: 2.5 Horizontal - Jamb 2 of 3

2_5h IMV-0019B - FWDS: 2.5 Horizontal - Jamb 3 of 3

2_5h IMV-0020 - FWDS: 2.5 Horizontal - Head 3 of 3

2_5h IMV-0021 - FWDS: 2.5 Horizontal - Sill 2 of 2

2_5h IMV-0024 - FWDS: 2.5 Horizontal - End Wall 1 of 2

2_5h IMV-0024A - FWDS: 2.5 Horizontal - End Wall 2 of 2

3TGV-0001 - FWGX - 3T Vertical - Base 1 of 2

3TGV-0004 - FWGX - 3T Vertical - Base 2 of 2

3TGV-0005 - FWGX - 3T Vertical - Parapet 1 of 2

3TGV-0008 - FWGX - 3T Vertical - Parapet 2 of 2

3TGV-0011 - FWGX - 3T Vertical - Stack 1 of 2

3TGV-0014 - FWGX - 3T Vertical - Stack 2 of 2

3TGV-0015 - FWGX - 3T Vertical - Soffit 1 of 4

3TGV-0016 - FWGX - 3T Vertical - Soffit 2 of 4

3TGV-0017 - FWGX - 3T Vertical - Soffit 3 of 4

3TGV-0018 - FWGX - 3T Vertical - Soffit 4 of 4

3TGV-0021 - FWGX - 3T Vertical - Expansion Joint 1 of 2

3TGV-0022 - FWGX - 3T Vertical - Expansion Joint 2 of 2

3TGV-0023 - FWGX - 3T Vertical - Outside Corner

3TGV-0024 - FWGX - 3T Vertical - Insider Corner

3TGV-0025 - FWGX - 3T Vertical - Head

3TGV-0027 - FWGX - 3T Vertical - Sill

3TGV-0029 - FWGX - 3T Vertical - End Wall 1 of 3

3TGV-0030 - FWGX - 3T Vertical - End Wall 2 of 3

3TGV-0031 - FWGX - 3T Vertical - End Wall 3 of 3

3TGV-0032 - FWGX - 3T Vertical - Jamb 1 of 2

3TGV-0033 - FWGX - 3T Vertical - Jamb 2 of 2

3TH FWGS IMV-0001 - FWGX: 3-T Horizontal - Base 1 of 3

3TH FWGS IMV-0002 - FWGX: 3-T Horizontal - Base 2 of 3

3TH FWGS IMV-0003 - FWGX: 3-T Horizontal - Base 3 of 3

3TH FWGS IMV-0004 - FWGX: 3-T Horizontal - Parapet 1 of 2

3TH FWGS IMV-0005 - FWGX: 3-T Horizontal - Parapet 2 of 2

3TH FWGS IMV-0006 - FWGX: 3-T Horizontal - Soffit 1 of 4

3TH FWGS IMV-0007 - FWGX: 3-T Horizontal - Soffit 2 of 4

3TH FWGS IMV-0008 - FWGX: 3-T Horizontal - Soffit 3 of 4

3TH FWGS IMV-0010 - FWGX: 3-T Horizontal - Soffit 4 of 4

3TH FWGS IMV-0011 - FWGX: 3-T Horizontal - Vertical Joint 1 of 2

3TH FWGS IMV-0012 - FWGX: 3-T Horizontal - Vertical Joint 2 of 2

3TH FWGS IMV-0013 - FWGX: 3-T Horizontal - Outside Corner

3TH FWGS IMV-0015 - FWGX: 3-T Horizontal - Inside Corner 1 of 2

3TH FWGS IMV-0015A - FWGX: 3-T Horizontal - Inside Corner 2 of 2

3TH FWGS IMV-0017 - FWGX: 3-T Horizontal - Head 1 of 2

3TH FWGS IMV-0017A - FWGX: 3-T Horizontal - Head 2 of 2

3TH FWGS IMV-0018 - FWGX: 3-T Horizontal - Sill

3TH FWGS IMV-0019 - FWGX: 3-T Horizontal - Jamb 1 of 3

3TH FWGS IMV-0019A - FWGX: 3-T Horizontal - Jamb 2 of 3

3TH FWGS IMV-0019B - FWGX: 3-T Horizontal - Jamb 3 of 3

3TH FWGS IMV-0020 - FWGX: 3-T Horizontal - End Wall 1 of 2

3TH FWGS IMV-0020A - FWGX: 3-T Horizontal - End Wall 2 of 2

3TH IMV-0001 - FWDS: 3-T Horizontal - Base 1 of 3

3TH IMV-0002 - FWDS: 3-T Horizontal - Base 2 of 3

3TH IMV-0003 - FWDS: 3-T Horizontal - Base 3 of 3

3TH IMV-0004 - FWDS: 3-T Horizontal - Parapet 1 of 2

3TH IMV-0005 - FWDS: 3-T Horizontal - Parapet 2 of 2

3TH IMV-0006 - FWDS: 3-T Horizontal - Soffit 1 of 5

3TH IMV-0007 - FWDS: 3-T Horizontal - Soffit 2 of 5

3TH IMV-0008 - FWDS: 3-T Horizontal - Soffit 3 of 5

3TH IMV-0009 - FWDS: 3-T Horizontal - Soffit 4 of 5

3TH IMV-0010 - FWDS: 3-T Horizontal - Soffit 5 of 5

3TH IMV-0011 - FWDS: 3-T Horizontal - Vertical Joint

3TH IMV-0013 - FWDS: 3-T Horizontal - Outside Corner

3TH IMV-0015 - FWDS: 3-T Horizontal - Inside Corner 1 of 2

3TH IMV-0015A - FWDS: 3-T Horizontal - Inside Corner 2 of 2

3TH IMV-0017 - FWDS: 3-T Horizontal - Head 1 of 3

3TH IMV-0017A - FWDS: 3-T Horizontal - Head 2 of 3

3TH IMV-0017B - FWDS: 3-T Horizontal - Head 3 of 3

3TH IMV-0018 - FWDS: 3-T Horizontal - Sill 1 of 2

3TH IMV-0018A - FWDS: 3-T Horizontal - Sill 2 of 2

3TH IMV-0019 - FWDS: 3-T Horizontal - Jamb 1 of 3

3TH IMV-0019A - FWDS: 3-T Horizontal - Jamb 2 of 3

3TH IMV-0019B - FWDS: 3-T Horizontal - Jamb 3 of 3

3TH IMV-0020 - FWDS: 3-T Horizontal - End Wall 1 of 3

3TH IMV-0020A - FWDS: 3-T Horizontal - End Wall 2 of 3

3TH IMV-0020B - FWDS: 3-T Horizontal - End Wall 3 of 3

3TH IMV-0021 - FWDS: 3-T Horizontal - Horizontal Joint

FWDS: 2.5 Horizontal

TCI-EE-01 - Exterior Eave - Vertical

TCI-EE-02 - Exterior Eave/Rake - Vertical

TCI-HE-01 - Exterior Eave - Horizontal

TSW01001 - Base - Vertical

TSW01101 - Base Detail - Horizontal

TSW01103 - Base Detail - Base Channel - Horizontal

TSW02001 - Outside Corner - Vertical

TSW02003 - Outside Corner - Mitered - Vertical

TSW02005 - Inside Corner - Vertical

TSW02101 - Outside Corner - Horizontal

TSW02103 - Outside Corner - Mitered - Horizontal

TSW03010 - Fastener Patterns - Vertical

TSW03012 - Intermediate Fastener Patterns - Vertical

TSW03016 - Thermal Stress Relief - Vertical

TSW03020 - Vertical Joint Detail - Vertical

TSW03022 - Vertical Stack Joint - Vertical

TSW03110 - Fastener Patterns at Panel Ends - Horizontal

TSW03112 - Intermediate Fastener Patterns - Horizontal

TSW03120 - Horizontal Joint Detail - Horizontal

TSW03121 - 3 HR. Fire Rating Horizontal Joint Fastening - Horizontal

TSW03122 - Vertical Joint Detail - Horizontal

TSW10001 - 3 HR. Rating Joint Fastening - Vertical

TotalClad MW 2000 Horizontal Joint Flat

TotalClad MW 2000 Horizontal Joint Planked

TotalClad MW 2000 Horizontal Joint Striated

TotalClad MW 2000 Vertical Joint Flat

TotalClad MW 2000 Vertical Joint Planked

TotalClad MW 2000 Vertical Joint Striated

H+ 2 Horizontal Joint

H+ 2 Inside Corner

H+ 2 Endwall 1 of 2

H+ 2 Endwall 2 of 2

H+ 2 Expansion Joint

H+ 2 Vertical Joint 1 of 3

H+ 2 Vertical Joint 2 of 3

H+ 2 Vertical Joint 3 of 3

H+ 2 Base 1 of 2

H+ 2 Base 2 of 2

H+ 2 Head 1 of 1

H+ 2 Jamb 1 of 2

H+ 2 Jamb 2 of 2

H+ 2 Sill 1 of 2

H+ 2 Sill 2 of 2

H+ 2 Parapet 1 of 2

H+ 2 Parapet 2 of 2

H+ 2 Soffit 1 of 2

H+ 2 Soffit 2 of 2

H+ 2 Outside Corner 1 of 2

H+ 2 Outside Corner 2 of 2

H+ 3 Horizontal Joint

H+ 3 Inside Corner

H+ 3 End Wall 1 of 2

H+ 3 Endwall 2 of 2

H+ 3 Expansion Joint

H+ 3 Vertical Joint 1 of 3

H+ 3 Vertical Joint 2 of 3

H+ 3 Vertical Joint 3 of 3

H+ 3 Base 1 of 2

H+ 3 Base 2 of 2

H+ 3 Head

H+ 3 Jamb 1 of 2

H+ 3 Jamb 2 of 2

H+ 3 Sill 1 of 2

H+ 3 Sill 2 of 2

H+ 3 Parapet

H+ 3 Soffit 1 of 2

H+ 3 Soffit 2 of 2

H+ 3 Outside Corner 1 of 2

H+ 3 Outside Corner 2 of 2

Panel Profile Striated

Panel Profile - Planked

Panel Profile Flat

2" Panel Joint

2.75" Panel Joint

4" Panel Joint

Base at Curb with Extrusion

Base at Curb

Base at Slab with Extrusion

Base at Slab

ATMP Base at Slab

Head with Extrusion

ATMP Head at Opening

Head

Jamb with Extrusion

ATMP Jamb at Opening

Jamb

Sill

Parapet with Extrusion

Parapet

Wall Soffit with Extrusion

Soffit Wall with Extrusion

Wall Soffit

Soffit Wall

Outside Corner with Extrusion

Outside Corner

Inside Corner with Extrusion

Inside Corner

Jamb at Masonry with Extrusion

Jamb at Masonry

Stack Joint with Extrusion

Stack Joint

Expansion Joint with Extrusion

Expansion Joint

ATMP Stack

VWH2-0001A-00 - Versawall H+ 2

VWH2-0002A-00 - Versawall H+ 2

VWH2-0002B-00 - Versawall H+ 2

VWH2-0002C-00 - Versawall H+ 2

VWH2-0003A-00 - Versawall H+ 2

VWH2-0003B-00 - Versawall H+ 2

VWH2-0004-00 - Versawall H+ 2

VWH2-0005A-00 - Versawall H+ 2

VWH2-0005B-00 - Versawall H+ 2

VWH2-0006A-00 - Versawall H+ 2

VWH2-0006B-00 - Versawall H+ 2

VWH2-0007A-00 - Versawall H+ 2

VWH2-0007B-00 - Versawall H+ 2

VWH2-0008A-00 - Versawall H+ 2

VWH2-0008B-00 - Versawall H+ 2

VWH2-0008C-00 - Versawall H+ 2

VWH2-0009A-00 - Versawall H+ 2

VWH2-0009B-00 - Versawall H+ 2

VWH2-0009C-00 - Versawall H+ 2

VWH2-0010-00 - Versawall H+ 2

VWH2-0011A-00 - Versawall H+ 2

VWH2-0011B-00 - Versawall H+ 2

VWH2-0013-00 - Versawall H+ 2

VWH2 - Versawall H+ 2

VWH3-0001A-00 - Versawall H+ 3

VWH3-0002A-00 - Versawall H+ 3

VWH3-0002B-00 - Versawall H+ 3

VWH3-0002C-00 - Versawall H+ 3

VWH3-0003A-00 - Versawall H+ 3

VWH3-0003B-00 - Versawall H+ 3

VWH3-0004-00 - Versawall H+ 3

VWH3-0005A-00 - Versawall H+ 3

VWH3-0005B-00 - Versawall H+ 3

VWH3-0006A-00 - Versawall H+ 3

VWH3-0006B-00 - Versawall H+ 3

VWH3-0007A-00 - Versawall H+ 3

VWH3-0008A-00 - Versawall H+ 3

VWH3-0008B-00 - Versawall H+ 3

VWH3-0008C-00 - Versawall H+ 3

VWH3-0009A-00 - Versawall H+ 3

VWH3-0009B-00 - Versawall H+ 3

VWH3-0009C-00 - Versawall H+ 3

VWH3-0010-00 - Versawall H+ 3

VWH3-0011A-00 - Versawall H+ 3

VWH3-0011B-00 - Versawall H+ 3

VWH3-0013-00 - Versawall H+ 3

Versawall H+ 2 Guide

Versawall H+ 3 Guide

Versawall H+

Metal Siding and Roofing Panels

Flexospan

12 Metal Siding and Roofing Corrugated Panels

Metal Wall Panels

Everlast Metals

FIDELITY Series and Tetra Panel Installation

FP & RP Series Shops and Details

Metal Wall Panels - Select Series 12

FGM-Fabral LLC

SELECT SERIES 12

SelectSeries - Neg Press Clip -Prototype

Metal Wall Panels - Select Series 612

FGM-Fabral LLC

Select Series 612

Select Series 3D Final

SelectSeries 612-12

Metal Wall Panels - Silhouette 12

FGM-Fabral LLC

HCF12-1

HCF-Flange Sidelap

HCF-Clip Sidelap

HCF12-1 Sketchup

SILHOUETTE 12 HCF

HCF16-4C- Side lap detail Sketch up

HCF16-4

HCF16-4 Sketchup

HCF16-4C

HCF16-2C

HCF16-2C- Side lap detail Sketch up

HCF16-2

HCF16-2 Sketchup

HCF16-1C

HCF16-1C Sketchup

HCF16-1

HCF12-3C

HCF12-2C

HCF12-2C- Side lap detail Sketch up

HCF12-2

HCF12-2 Sketchup Sidelap

HCF12-1C

HCF12-1C- Side lap detail Sketch up

Metal Wall Panels - Silhouette 16

FGM-Fabral LLC

HCF Details - Final

HCF ON OPEN FRAMING

SILHOUETTE 16 HCF

Metal Wall and Roofing Panels - 1/2 in. x 2.67 in. CORRUGATED

Flexospan

Half Corrugated P2

Half Corrugated P1

Half Corrugated P11

Half Corrugated P12

Half Corrugated P13

Half Corrugated P14

Half Corrugated P15

Half Corrugated P16

Half Corrugated P17

Half Corrugated P10

Half Corrugated P3

Half Corrugated P4

Half Corrugated P5

Half Corrugated P6

Half Corrugated P7

Half Corrugated P8

Half Corrugated P9

Half Corrugated PC

Metal Wall and Roofing Panels - 3/4 In. CORRUGATED

Flexospan

3/4 Corrugated P2

3/4 Corrugated P1

3/4 Corrugated P11

3/4 Corrugated P12

3/4 Corrugated P13

3/4 Corrugated P14

3/4 Corrugated P15

3/4 Corrugated P16

3/4 Corrugated P17

3/4 Corrugated P10

3/4 Corrugated P3

3/4 Corrugated P4

3/4 Corrugated P5

3/4 Corrugated P6

3/4 Corrugated P7

3/4 Corrugated P8

3/4 Corrugated P9

3/4 Corrugated PC

Metal Wall and Roofing Panels - 7/8 In. CORRUGATED

Flexospan

7/8 Corrugated P2

7/8 Corrugated P1

7/8 Corrugated P11

7/8 Corrugated P12

7/8 Corrugated P13

7/8 Corrugated P14

7/8 Corrugated P15

7/8 Corrugated P16

7/8 Corrugated P17

7/8 Corrugated P10

7/8 Corrugated P3

7/8 Corrugated P4

7/8 Corrugated P5

7/8 Corrugated P6

7/8 Corrugated P7

7/8 Corrugated P8

7/8 Corrugated P9

7/8 Corrugated PC

Metal Wall and Roofing Panels - A PANEL

Flexospan

A Panel P3

A Panel P1

A Panel P11

A Panel P12

A Panel P13

A Panel P14

A Panel P2

A Panel P10

A Panel P4

A Panel P6

A Panel P7

A Panel P8

A Panel P8B

A Panel P9

A Panel PC

Metal Wall and Roofing Panels - FE 12

Flexospan

FE 12 P4

FE 12 P1

FE 12 P11

FE 12 P12

FE 12 P13

FE 12 P2

FE 12 P3

FE 12 P10

FE 12 P5

FE 12 P6

FE 12 P7

FE 12 P8

FE 12 P9

FE 12 PC

Metal Wall and Roofing Panels - FE 66

Flexospan

FE 66 P4

FE 66 P1

FE 66 P11

FE 66 P12

FE 66 P13

FE 66 P2

FE 66 P3

FE 66 P10

FE 66 P5

FE 66 P6

FE 66 P7

FE 66 P8

FE 66 P9

FE 66 PC

Metal Wall and Roofing Panels - FL 24

Flexospan

FL 24 COVER

FL 24 3

FL 24 4

FL 24 5

FL 24 6

FL 24 7

FL 24 8

FL 24 9

Metal Wall and Roofing Panels - FLEXBEAM

Flexospan

Flexbeam P17

Flexbeam P1

Flexbeam P10B

Flexbeam P11

Flexbeam P12

Flexbeam P13

Flexbeam P14

Flexbeam P15

Flexbeam P16

Flexbeam P10

Flexbeam P2

Flexbeam P3

Flexbeam P4

Flexbeam P5

Flexbeam P6

Flexbeam P7

Flexbeam P8

Flexbeam P9

Flexbeam PC

Metal Wall and Roofing Panels - FLEXRIB

Flexospan

Flexrib P3

Flexrib P1

Flexrib P10B

Flexrib P11

Flexrib P12

Flexrib P13

Flexrib P14

Flexrib P15

Flexrib P16

Flexrib P17

Flexrib P2

Flexrib P10

Flexrib P4

Flexrib P5

Flexrib P5B

Flexrib P6

Flexrib P6B

Flexrib P7

Flexrib P7B

Flexrib P8

Flexrib P9

Flexrib P9B

Flexrib PC

Metal Wall and Roofing Panels - FSS 1.5 STANDING SEAM

Flexospan

FSS 15 P21

FSS 15 P1

FSS 15 P11

FSS 15 P12

FSS 15 P13

FSS 15 P14

FSS 15 P15

FSS 15 P16

FSS 15 P17

FSS 15 P18

FSS 15 P19

FSS 15 P2

FSS 15 P20

FSS 15 P10

FSS 15 P22

FSS 15 P23

FSS 15 P24

FSS 15 P25

FSS 15 P3

FSS 15 P4

FSS 15 P5

FSS 15 P6

FSS 15 P7

FSS 15 P8

FSS 15 P9

FSS 15 Pc

Metal Wall and Roofing Panels - FSS 18 STANDING SEAM

Flexospan

FSS 18 P22

FSS 18 P1

FSS 18 P10B

FSS 18 P11

FSS 18 P11B

FSS 18 P12

FSS 18 P13

FSS 18 P14

FSS 18 P15

FSS 18 P16

FSS 18 P17

FSS 18 P18

FSS 18 P19

FSS 18 P2

FSS 18 P20

FSS 18 P21

FSS 18 P10

FSS 18 P23

FSS 18 P24

FSS 18 P25

FSS 18 P26

FSS 18 P27

FSS 18 P28

FSS 18 P29

FSS 18 P3

FSS 18 P4

FSS 18 P5

FSS 18 P6

FSS 18 P7

FSS 18 P8

FSS 18 P9

FSS 18 PC

Metal Wall and Roofing Panels - FSS 316 STANDING SEAM

Flexospan

FSS 316 P23

FSS 316 P1

FSS 316 P11

FSS 316 P12

FSS 316 P13

FSS 316 P14

FSS 316 P15

FSS 316 P16

FSS 316 P17

FSS 316 P18

FSS 316 P19

FSS 316 P2

FSS 316 P20

FSS 316 P21

FSS 316 P22

FSS 316 P10A

FSS 316 P24

FSS 316 P25

FSS 316 P26

FSS 316 P27

FSS 316 P28

FSS 316 P29

FSS 316 P3

FSS 316 P4

FSS 316 P4B

FSS 316 P5

FSS 316 P6

FSS 316 P7

FSS 316 P8A

FSS 316 P9A

FSS 316 PC

Metal Wall and Roofing Panels - R PANEL

Flexospan

R Panel P2

R Panel P1

R Panel P11

R Panel P12

R Panel P13

R Panel P14

R Panel P15

R Panel P16

R Panel P17

R Panel P10

R Panel P3

R Panel P4

R Panel P5

R Panel P6

R Panel P7

R Panel P8

R Panel P9

R Panel PC

Metal Wall and Roofing Panels - VERTARIB

Flexospan

Vertarib P4

Vertarib P1

Vertarib P11

Vertarib P12

Vertarib P13

Vertarib P14

Vertarib P2

Vertarib P3

Vertarib P10

Vertarib P5

Vertarib P6

Vertarib P7

Vertarib P7B

Vertarib P8

Vertarib P8B

Vertarib P9

Vertarib PC

Rainscreen Systems

CENTRIA

CSH_01 - Index

CSH_02 - Standard Panel Offering 1 of 2

CSH_03 - Standard Panel Offering 2 of 2

CSH_04 - Side Lap Details 1 of 2

CSH_05 - Side Lap Details 2 of 2

CSH_06 - Wall Sections 1 of 3

CSH_07 - Wall Sections 2 of 3

CSH_08 - Wall Sections 3 of 3

CSH_09 - Base Details

CSH_10 - Parapet Detail

CSH_11 - Vertical Reveals 1 of 2

CSH_12 - Vertical Reveals 2 of 2

CSH_13 - End Lap Detail

CSH_14 - Head Opening Details 1 of 2

CSH_15 - Head Opening Details 2 of 2

CSH_16 - Jamb Opening Details

CSH_17 - Sill Opening Details 1 of 2

CSH_18 - Sill Opening Details 2 of 2

CSH_19 - Head, Jamb, Sill Intersection-Extrusion

CSH_20 - Head, Jamb, Sill Intersection-Flashings

CSH_21 - End Wall Details

CSH_22 - Soffit Details

CSH_23 - Outside Corner Details

CSH_24 - Inside Corner Details

CSH_25 - Outside and Inside Corners - MicroSeam

CSH_26 - 4 Corner Intersection

CSH_27 - Penetration 1 of 3

CSH_28 - Penetration 2 of 3

CSH_29 - Penetration 3 of 3

CSV_01 - Index

CSV_02 - Standard Panel Offering 1 of 2

CSV_03 - Standard Panel Offering 2 of 2

CSV_04 - Side Lap Details

CSV_05 - Wall Sections 1 of 3

CSV_06 - Wall Sections 2 of 3

CSV_07 - Wall Sections 3 of 3

CSV_08 - Base Details

CSV_09 - Base & Parapet Details

CSV_10 - Stack Joint Detail

CSV_11 - Horizontal Reveal Details

CSV_12 - Head Opening Details

CSV_13 - Jamb Opening Details - (High Cell & Low Cell)

CSV_14 - Jamb Opening Detail - (Flashing)

CSV_15 - Sill Opening Details

CSV_16 - Head, Jamb, Sill Intersection (Microline)

CSV_17 - Head, Jamb, Sill Intersection (Flashing)

CSV_18 - End Wall Details - (High Cell & Low Cell)

CSV_19 - End Wall Details - (Flashing)

CSV_20 - Soffit Details

CSV_21 - Outside Corner Details

CSV_22 - Inside Corner Detail

CSV_23 - Penetration 1 of 2

CSV_24 - Penetration 2 of 2

IWH_01 - Index

IWH_02 - Standard Panel Offering

IWH_03 - Side Lap Details

IWH_04 - Wall Sections 1 of 3

IWH_05 - Wall Sections 2 of 3

IWH_06 - Wall Sections 3 of 3

IWH_07 - Base Detail

IWH_08 - Parapet Detail

IWH_09 - Endlap Detail

IWH_10 - Head Opening Detail

IWH_11 - Sill Opening Detail

IWH_12 - Jamb Opening Detail

IWH_13 - Endwall Detail

IWH_14 - Soffit Details

IWH_15 - Outside Corner

IWH_16 - Inside Corner

IWH_17 - Head, Jamb & Sill Intersection

IWH_18 - Penetration 1 of 2

IWH_19 - Penetration 2 of 2

IWV_01 - Index

IWV_02 - Standard Panel Offering

IWV_03 - Side Lap Details

IWV_04 - Wall Sections

IWV_05 - Wall Sections

IWV_06 - Wall Sections

IWV_07 - Base Details

IWV_08 - Parapet Details

IWV_09 - End Lap Details

IWV_10 - Head Opening Detail

IWV_11 - Sill Opening Detail

IWV_12 - Jamb Opening Detail

IWV_13 - Head, Jamb, Sill Intersection

IWV_14 - End Wall Detail

IWV_15 - Soffit Details

IWV_16 - Outside Corner Detail

IWV_17 - Inside Corner Detail

IWV_18 - Penetration (1 of 2)

IWV_19 - Penetration (2 of 2)

Wall Systems

Morin, A Kingspan Group Co.

Classic Details

Exposed Fastener Details

Integrity Details

Matrix Details

Matrix Multi-Depth Details

Matrix Trimless Ends Details

Pulse Details

What is the Metal Wall Panels CSI section and why are these CAD files important?

The Metal Wall Panels section (CSI 074213) focuses on a variety of metal panel systems used for cladding the exterior and interior of buildings. This section covers different types of metal panels, including aluminum, steel, and other alloys, each offering unique properties such as corrosion resistance, strength, and lightweight construction. CAD files play a crucial role in this section by offering detailed layouts and designs that aid architects and engineers in visualizing the panel arrangements, joint details, and fastening systems. These files are instrumental in producing accurate shop drawings, enabling precise fabrication and efficient installation on site. CAD drawings ensure that the design intent is maintained throughout the construction process by providing exact dimensions and configurations, which help in avoiding errors and reducing material wastage. They also facilitate coordination with other building systems, ensuring that the metal panels integrate seamlessly with structural elements, insulation, and waterproofing layers. Overall, CAD files in the Metal Wall Panels section are vital tools that enhance design accuracy, coordination, and execution efficiency.

Frequently Asked Questions

What is the purpose of using CAD files in the context of CSI Section 074213 - Metal Wall Panels?

CAD files provide detailed and precise drawings that help architects and engineers visualize and plan the installation of metal wall panels. They ensure accurate dimensions, alignments, and integration with other building components, facilitating effective communication and coordination among the project team.

How do CAD files improve the design process for Metal Wall Panels?

CAD files allow for easy modifications and iterations of the metal wall panel designs, enabling designers to experiment with different configurations and materials. They also support clash detection by integrating with other building systems, which helps identify and resolve potential conflicts before construction begins.

Can CAD files help with cost estimation for Metal Wall Panels?

Yes, CAD files can assist in cost estimation by providing precise material takeoffs and measurements. This accuracy helps in calculating the required quantities and costs of metal panels and associated components, reducing the risk of over-ordering or underestimating project budgets.

Are CAD files compatible with BIM software for Metal Wall Panels?

Most CAD files can be integrated into BIM software, allowing for enhanced 3D modeling, analysis, and visualization of metal wall panels. This compatibility facilitates better coordination across different disciplines and improves the overall efficiency of the project planning and execution phases.

How do CAD files contribute to the sustainability of Metal Wall Panel projects?

CAD files contribute to sustainability by ensuring precise planning and minimizing material waste through accurate design and detailing. This efficiency leads to reduced resource consumption and a lower environmental impact during the manufacturing and installation processes.